(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Coconut Shell Activated Carbon, Activated Carbon® (Large Particles)

Coconut Shell Activated Carbon, Activated Carbon® (Large Particles)

Standard Unit Price:
MYR 1,398.08
Days to Ship :
9 Day(s) or more

[Features]
· "Activated Carbon" is a thick hard material made of Sri Lankan coconut palm husks that have been subjected to high-temperature activation treatment. An extremely high distribution of micro-holes gives the material enhanced absorption performance. Demonstrates superior ability to eliminate odors, toxic substances, etc. in the field of wastewater and exhaust gas purification.
· Minute holes give it a large surface area with high absorption performance.
· It is particularly effective at absorbing small particles such as VOC.
· Does not contain heavy metals.
[Applications]
· Deodorization.
· Exhaust gas treatment.
· Treatment of wastewater that doesn't meet effluent standards

Basic Specifications

  • Product Type
    Deodorants
  • Body / Option
    Main Body
  • Trusco Code
    337-9027
  • Mass(g/box)
    20500
  • Feature 1
    Exhibits excellent function in the field of purifying exhaust water and gas, such as removing odor and harmful substances.
  • Feature 2
    Micropore has a large surface area and features excellent absorption properties.
  • Use 1
    Deodorizing.
  • Use 2
    A measure for exhaust gas.
  • Use 3
    For wastewater treatment that does not reach the discharge standards.
  • Specifications
    Large Granulated Type
  • Amount Of Content
    1 Box (5 kg x 4 Bags)

Details

Part Number
Amount Of Content

Refine by

  • 1 Box (5 kg x 4 Bags)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (5 kg x 4 Bags)
9 Day(s) or more
MYR 1,398.08

Part Number : KD-GA-X
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 1,398.08
Quantity 1 Box (5 kg x 4 Bags)

Specificationtitle

  • Product Type
    Deodorants
  • Body / Option
    Main Body
  • Trusco Code
    337-9027
  • Mass(g/box)
    20500
  • Feature 1
    Exhibits excellent function in the field of purifying exhaust water and gas, such as removing odor and harmful substances.
  • Feature 2
    Micropore has a large surface area and features excellent absorption properties.
  • Use 1
    Deodorizing.
  • Use 2
    A measure for exhaust gas.
  • Use 3
    For wastewater treatment that does not reach the discharge standards.
  • Specifications
    Large Granulated Type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent functions in the field of purification of drainage and exhaust gas such as odor and removal of harmful substances etc. are demonstrated.

Specification

●Interior Capacity:5kg Bag x 4

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)