(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Cordless Ratchet Wrench

Cordless Ratchet Wrench

Click this image to zoom it.

Move the mouse over the image to zoom

  • Cordless Ratchet Wrench
  • Cordless Ratchet Wrench
  • Cordless Ratchet Wrench

[Features]
· Ideal for narrow work spaces.
· Lithium ion battery.
[Applications]
· Automobile maintenance/plate metal work, etc. of automobile engine compartments, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Features

●Optimum for work in a narrow space.
●A lithium ion battery.

Specification

●Max Tightening Torque(N・m):39
●No Load Speed(min-1):260
●Socket Input Drive(mm):9.5
●SPQ(piece):1
●Tightening Capacity: Normal Bolt M8
●Charging Time: 60 minutes

Accessories

●Battery Pack(SP81982) x 2
●Charger(SP81980)
●Case

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
SP81613
SP81982
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSuitable Bolt Diameter
(φ/mm)
Product Type Socket Insertion Angle
(mm)
Maximum Tightening Torque
(N▪m)
Number of No-load Revolutions
(rpm)
Type Total Length
(mm)
Voltage
(V)
Capacity
(Ah)
Power Trusco Code Mass
(g)

MYR 2,155.58

1 Piece(s) 8 Day(s) 8Main Body9.539260-285--AC100421-16931000

MYR 417.04

1 Piece(s) 5 Day(s) or more -Related Part---Battery pack and charger-1215-421-1715185
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSuitable Bolt Diameter
(φ/mm)
Product Type Socket Insertion Angle
(mm)
Maximum Tightening Torque
(N▪m)
Number of No-load Revolutions
(rpm)
Type Total Length
(mm)
Voltage
(V)
Capacity
(Ah)
Power Trusco Code Mass
(g)

Loading...

  1. 1

Basic Information

Accessories Battery Pack x 2, Charger, Case Use Automobile Engine Compartment, Etc., Automobile Maintenance, Plate Metal Work, Etc.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)