(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Slender-type Duster Guns

Slender-type Duster Guns

Compact, with a portable chain and adjustable air flow via button. The body silhouette provides an exceptional sensation. For air blowing performed outdoors. For a wide range of regular dust work.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
K-DPB
K-DPR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Operating Pressure
(Mpa)
Details Model Air mounting port Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Couplers

MYR 134.24

1 Piece(s) 8 Day(s) 1Normal Pressure Type1/4 Plug for Normal Pressure1024909275088163360-3440105For Normal Pressure

MYR 156.70

1 Piece(s) 8 Day(s) 2.5High Pressure TypeHigh pressure Dedicated Plug1124909275088170360-3458112High Pressure Use
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Operating Pressure
(Mpa)
Details Model Air mounting port Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Couplers

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Mini Type) Nozzle Length(mm) 14 Nozzle Inlet Diameter(mm) 2
Nozzle fixing port G1/8 Advantages Compact, comes with a portable chain, and features a button-adjustable flow rate. Features a body that comfortable to use. Use For air blow outdoors. For a normal range of dust work.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)