(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Slender-type Duster Guns Silent

Slender-type Duster Guns Silent

Compact, with a portable chain and adjustable air flow via button. Noise reduction by approx. 12 %, shutting out disturbing noise. The body silhouette provides an exceptional sensation. General dust work such as air blowing, drying, air cooling, debris blowing, cleaning, draining, air curtaining, etc.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
K-DPBS
K-DPRS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaximum Operating Pressure
(Mpa)
Details Model Air mounting port Total Length
(mm)
JAN Code Trusco Code Mass
(g)
Couplers

MYR 160.08

1 Piece(s) 8 Day(s) 1Normal Pressure Type1/4 Plug for Normal Pressure1024909275088248391-3660105For Normal Pressure

MYR 180.71

1 Piece(s) 8 Day(s) 2.5High Pressure TypeHigh pressure Dedicated Plug1124909275088255391-3678112High Pressure Use

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Mini Type) Nozzle Length(mm) 14 Nozzle Inlet Diameter(mm) 1X12 Hole
Nozzle fixing port G1/8 Advantages Compact, comes with a portable chain, and features a button-adjustable flow rate. Noise levels have been reduced by 12% and any unpleasant sounds are shut out. Features a body that comfortable to use. Use General dust work such as air blowing, drying, air cooling, blowing off dust, cleaning, water drain drying, air curtain, etc.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)