(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Baird Brushing Duster Guns

Baird Brushing Duster Guns

Ideal for air blowing of stubborn debris that cannot be removed using only air. For removal of chips and dust. Multiple types and variations to suit the desired use.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
K-BBD-B
K-BBD-W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Model JAN Code Trusco Code

MYR 183.01

1 Piece(s) 8 Day(s) Type Made with Horse Hair4909275088323391-3635

MYR 167.95

1 Piece(s) 8 Day(s) Nylon Type4909275088330391-3643

Loading...

  1. 1

Basic Information

Product Model Air Dusters (Mini Type) Maximum Operating Pressure(Mpa) 1 Nozzle fixing port G1/4
Total Length(mm) 173 Long Hair(mm) 25 Maximum Outer Diameter Head(mm) 28
Mass(g) 99 Advantages Ideal for blowing stuck objects which cannot be easily blown off using only air. Use For the removal of metal cuttings and dust. Useful for many applications.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)