(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Telescoping High Branch Cutting Scissors Tilt R, With Branch Catcher Function

Telescoping High Branch Cutting Scissors Tilt R, With Branch Catcher Function

Standard Unit Price:
MYR 591.18
Days to Ship :
13 Day(s)

In addition to sharp cutting performance, includes a cut catch function to securely grasp cut items such as fruit and branches. The sharpness of a forged blade and 20% better durability. Blade edge orientation can be adjusted 30° to the left or right. A safe and secure product that is SG Mark-certified by Japan's Consumer Product Safety Association.

Basic Specifications

  • Product Model
    High Branch Scissors
  • Cutting Ability(mm)
    12
  • Blade Length(mm)
    60
  • Total Length(mm)
    3082
  • JAN Code
    4965280684547
  • Trusco Code
    293-9606
  • Mass(g)
    1310
  • Features
    Cut and catch mechanism is used for good cutting quality and to securely grab the cut objects such as fruits and branches. The forged blade has improved cutting quality and durability by 20%. Blade angles can be change on both sides up to 30°. Safety is guaranteed as it is SG mark certified by Consumer Product Safety Association.
  • Compression Length ~ Total Length(mm)
    1832~3082
  • Material (Blade)
    High Carbon Edge Steel
  • Material (pole section)
    Aluminum Alloy
  • Accessories
    Saw blade
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s)
MYR 591.18

Part Number : 160ZTR-3.0-5D
Days to Ship 13 Day(s)
Standard Unit Price MYR 591.18

Specificationtitle

  • Product Model
    High Branch Scissors
  • Cutting Ability(mm)
    12
  • Blade Length(mm)
    60
  • Total Length(mm)
    3082
  • JAN Code
    4965280684547
  • Trusco Code
    293-9606
  • Mass(g)
    1310
  • Features
    Cut and catch mechanism is used for good cutting quality and to securely grab the cut objects such as fruits and branches. The forged blade has improved cutting quality and durability by 20%. Blade angles can be change on both sides up to 30°. Safety is guaranteed as it is SG mark certified by Consumer Product Safety Association.
  • Compression Length ~ Total Length(mm)
    1832~3082
  • Material (Blade)
    High Carbon Edge Steel
  • Material (pole section)
    Aluminum Alloy
  • Accessories
    Saw blade

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time