(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Telescopic Light Pruners (5-stage Extension)

Telescopic Light Pruners (5-stage Extension)

Standard Unit Price:
MYR 349.15
Days to Ship :
8 Day(s)

Lightweight at just 810 g, helping reduce arm fatigue. In addition to sharp cutting performance, includes a cut catch function to securely grasp cut items such as fruit and branches. A safe and secure product that is SG Mark-certified by Japan's Consumer Product Safety Association.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    High Branch Scissors
  • Cutting Ability(mm)
    12
  • Blade Length(mm)
    48
  • Total Length(mm)
    3000
  • JAN Code
    4965280680402
  • Trusco Code
    365-0685
  • Mass(g)
    810
  • Features
    The 810 g lightweight size will keep your arms from tiring. Cutting quality has increased and a cut catching function is included in order to catch branches and other cut items. You can feel safe and secure using this item as it has received an SG mark from the Consumer Product Safety Association.
  • Compression Length ~ Total Length(mm)
    1750~3000
  • Material (Blade)
    High Carbon Edge Steel
  • Material (pole section)
    High Strength Pipe
  • Accessories
    NA
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 349.15

Part Number : 150Z-3.0-5D
Days to Ship 8 Day(s)
Standard Unit Price MYR 349.15

Specificationtitle

  • Product Model
    High Branch Scissors
  • Cutting Ability(mm)
    12
  • Blade Length(mm)
    48
  • Total Length(mm)
    3000
  • JAN Code
    4965280680402
  • Trusco Code
    365-0685
  • Mass(g)
    810
  • Features
    The 810 g lightweight size will keep your arms from tiring. Cutting quality has increased and a cut catching function is included in order to catch branches and other cut items. You can feel safe and secure using this item as it has received an SG mark from the Consumer Product Safety Association.
  • Compression Length ~ Total Length(mm)
    1750~3000
  • Material (Blade)
    High Carbon Edge Steel
  • Material (pole section)
    High Strength Pipe
  • Accessories
    NA

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)