(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Light Pruner (Non Extendable)

Light Pruner (Non Extendable)

Standard Unit Price:
MYR 249.09
Days to Ship :
8 Day(s)

Slim and sharp. Designed without extension mechanism to provide the ultimate in lightness. Blade edge angle can be adjusted 30° to the left or right. A safe and secure product that is SG Mark-certified by Japan's Consumer Product Safety Association.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    High Branch Scissors
  • Cutting Ability(mm)
    12
  • Blade Length(mm)
    48
  • Total Length(mm)
    1815
  • JAN Code
    4965280680334
  • Trusco Code
    382-0297
  • Mass(g)
    550
  • Features
    Slim & sharp. A telescopic mechanism was not added on purpose to achieve the maximum possible lightness. Blade angles can be change on both sides up to 30°. Safety is guaranteed as it is SG mark certified by Consumer Product Safety Association.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (pole section)
    Aluminum Alloy
  • Material (Blade Finish)
    Fluorine Resin Processing
  • Accessories
    NA
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 249.09

Part Number : 150S-1.8D
Days to Ship 8 Day(s)
Standard Unit Price MYR 249.09

Specificationtitle

  • Product Model
    High Branch Scissors
  • Cutting Ability(mm)
    12
  • Blade Length(mm)
    48
  • Total Length(mm)
    1815
  • JAN Code
    4965280680334
  • Trusco Code
    382-0297
  • Mass(g)
    550
  • Features
    Slim & sharp. A telescopic mechanism was not added on purpose to achieve the maximum possible lightness. Blade angles can be change on both sides up to 30°. Safety is guaranteed as it is SG mark certified by Consumer Product Safety Association.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (pole section)
    Aluminum Alloy
  • Material (Blade Finish)
    Fluorine Resin Processing
  • Accessories
    NA

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)