(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
High Branch Pruning Shears, Pole Shears Pruning Type (Non-Extendable)

High Branch Pruning Shears, Pole Shears Pruning Type (Non-Extendable)

Standard Unit Price:
MYR 434.98
Days to Ship :
8 Day(s)

Easily cuts high branches while handling just like regular shears.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    High Branch Scissors
  • Cutting Ability(mm)
    15
  • Blade Length(mm)
    60
  • Total Length(mm)
    1817
  • JAN Code
    4965280735218
  • Trusco Code
    410-3238
  • Mass(g)
    695
  • Features
    Easily cuts tall branches with the sense of using normal cutters.
  • Material (Blade)
    High Carbon Blade Steel, Fluorine Resin Processing
  • Material (grip)
    Aluminum Die Casting
  • Accessories
    Blade cover
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 434.98

Part Number : 180PC-1.8D
Days to Ship 8 Day(s)
Standard Unit Price MYR 434.98

Specificationtitle

  • Product Model
    High Branch Scissors
  • Cutting Ability(mm)
    15
  • Blade Length(mm)
    60
  • Total Length(mm)
    1817
  • JAN Code
    4965280735218
  • Trusco Code
    410-3238
  • Mass(g)
    695
  • Features
    Easily cuts tall branches with the sense of using normal cutters.
  • Material (Blade)
    High Carbon Blade Steel, Fluorine Resin Processing
  • Material (grip)
    Aluminum Die Casting
  • Accessories
    Blade cover

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)