(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Pruning Shears Blade Length (mm) 48 – 60

Pruning Shears Blade Length (mm) 48 – 60

Standard Unit Price:
MYR 223.52-
Days to Ship :
8 Day(s)

Professional-specification pruning shears that are sharp, durable and can withstand hard use at work sites. The angle of the handle and blades can be adjusted so that the shears can be held easily even when the blades are opened wide. Uses a "deep line design" that stops the user's hands from slipping forward. The blades have a hard chrome plating finish and the bottom blade has a resin groove. For pruning branches.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    15
  • Features
    It uses the "deep line design" where the angle of the handle and blade have been adjusted to allow easy gripping even if the blade is wide open as well as to prevent the hand from sliding forward. The blade is hard chrome plated and the receiving blade is grooved.
  • Use
    For branch shearing.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (grip)
    Diecast Aluminum / Polyvinyl chloride (PVC)
Part Number
Blade Length(mm)

Refine by

  • 48
  • 54
  • 60
  • Clear
Total Length(mm)

Refine by

  • 180
  • 200
  • 227
  • Clear
JAN Code

Refine by

  • 4965280679185
  • 4965280679239
  • 4965280679284
  • Clear
Trusco Code

Refine by

  • 382-5779
  • 382-5752
  • 382-5736
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
48
180
4965280679284
382-5736
8 Day(s)
MYR 223.52

Part Number : VS-7Z
Days to Ship 8 Day(s)
Standard Unit Price MYR 223.52

Specificationtitle

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    15
  • Blade Length(mm)
    48
  • Total Length(mm)
    180
  • JAN Code
    4965280679284
  • Trusco Code
    382-5736
  • Mass(g)
    212
  • Features
    It uses the "deep line design" where the angle of the handle and blade have been adjusted to allow easy gripping even if the blade is wide open as well as to prevent the hand from sliding forward. The blade is hard chrome plated and the receiving blade is grooved.
  • Use
    For branch shearing.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (grip)
    Diecast Aluminum / Polyvinyl chloride (PVC)
54
200
4965280679185
382-5752
8 Day(s)
MYR 235.26

Part Number : VS-8Z
Days to Ship 8 Day(s)
Standard Unit Price MYR 235.26

Specificationtitle

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    15
  • Blade Length(mm)
    54
  • Total Length(mm)
    200
  • JAN Code
    4965280679185
  • Trusco Code
    382-5752
  • Mass(g)
    220
  • Features
    It uses the "deep line design" where the angle of the handle and blade have been adjusted to allow easy gripping even if the blade is wide open as well as to prevent the hand from sliding forward. The blade is hard chrome plated and the receiving blade is grooved.
  • Use
    For branch shearing.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (grip)
    Diecast Aluminum / Polyvinyl chloride (PVC)
60
227
4965280679239
382-5779
8 Day(s)
MYR 294.44

Part Number : VS-9Z
Days to Ship 8 Day(s)
Standard Unit Price MYR 294.44

Specificationtitle

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    15
  • Blade Length(mm)
    60
  • Total Length(mm)
    227
  • JAN Code
    4965280679239
  • Trusco Code
    382-5779
  • Mass(g)
    257
  • Features
    It uses the "deep line design" where the angle of the handle and blade have been adjusted to allow easy gripping even if the blade is wide open as well as to prevent the hand from sliding forward. The blade is hard chrome plated and the receiving blade is grooved.
  • Use
    For branch shearing.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (grip)
    Diecast Aluminum / Polyvinyl chloride (PVC)

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)