(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Pruning Shears, Rotating Grip Blade Length (mm) 48 – 60

Pruning Shears, Rotating Grip Blade Length (mm) 48 – 60

Standard Unit Price:
MYR 299.88-
Days to Ship :
8 Day(s)

Professional-specification pruning shears that are sharp, durable and can withstand hard use at work sites. Rotating grip reduces fatigue when performing work involving many cut strokes. The angle of the handle and blades can be adjusted so that the shears can be held easily even when the blades are opened wide. Uses a "deep line design" that stops the user's hands from slipping forward. For pruning branches.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    15
  • Features
    The fatigue of work having many number of cuttings is reduced by the rotary grip. You can adjust the angle of the handle and the blade. Even if the blade is wide open, it is easy to grip. "Deep line design" has been adopted that makes it difficult for your hand to slip forward.
  • Use
    For branch shearing.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (grip)
    Diecast Aluminum / Polyvinyl chloride (PVC)
Part Number
Blade Length(mm)

Refine by

  • 48
  • 54
  • 60
  • Clear
Total Length(mm)

Refine by

  • 180
  • 200
  • 227
  • Clear
JAN Code

Refine by

  • 4965280679192
  • 4965280679291
  • 4965280679420
  • Clear
Trusco Code

Refine by

  • 382-5761
  • 382-5744
  • 382-5728
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
48
180
4965280679291
382-5728
8 Day(s)
MYR 299.88

Part Number : VS-7R
Days to Ship 8 Day(s)
Standard Unit Price MYR 299.88

Specificationtitle

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    15
  • Blade Length(mm)
    48
  • Total Length(mm)
    180
  • JAN Code
    4965280679291
  • Trusco Code
    382-5728
  • Mass(g)
    250
  • Features
    The fatigue of work having many number of cuttings is reduced by the rotary grip. You can adjust the angle of the handle and the blade. Even if the blade is wide open, it is easy to grip. "Deep line design" has been adopted that makes it difficult for your hand to slip forward.
  • Use
    For branch shearing.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (grip)
    Diecast Aluminum / Polyvinyl chloride (PVC)
54
200
4965280679192
382-5744
8 Day(s)
MYR 307.42

Part Number : VS-8R
Days to Ship 8 Day(s)
Standard Unit Price MYR 307.42

Specificationtitle

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    15
  • Blade Length(mm)
    54
  • Total Length(mm)
    200
  • JAN Code
    4965280679192
  • Trusco Code
    382-5744
  • Mass(g)
    265
  • Features
    The fatigue of work having many number of cuttings is reduced by the rotary grip. You can adjust the angle of the handle and the blade. Even if the blade is wide open, it is easy to grip. "Deep line design" has been adopted that makes it difficult for your hand to slip forward.
  • Use
    For branch shearing.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (grip)
    Diecast Aluminum / Polyvinyl chloride (PVC)
60
227
4965280679420
382-5761
8 Day(s)
MYR 342.89

Part Number : VS-9R
Days to Ship 8 Day(s)
Standard Unit Price MYR 342.89

Specificationtitle

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    15
  • Blade Length(mm)
    60
  • Total Length(mm)
    227
  • JAN Code
    4965280679420
  • Trusco Code
    382-5761
  • Mass(g)
    310
  • Features
    The fatigue of work having many number of cuttings is reduced by the rotary grip. You can adjust the angle of the handle and the blade. Even if the blade is wide open, it is easy to grip. "Deep line design" has been adopted that makes it difficult for your hand to slip forward.
  • Use
    For branch shearing.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (grip)
    Diecast Aluminum / Polyvinyl chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)