(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Thinning Scissors L

Thinning Scissors L

Standard Unit Price:
MYR 64.77
Days to Ship :
8 Day(s)

Optimal for fruit trees and vegetables. Marquenched with a black finish. For fruit thinning and deblossoming.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    6
  • Blade Length(mm)
    46
  • Total Length(mm)
    190
  • JAN Code
    4965280658005
  • Trusco Code
    249-3802
  • Mass(g)
    115
  • Features
    Ideal for fruit trees and vegetables. Marquenched and blackened finish.
  • Use
    For thinning out and bud cutting.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (grip)
    Vinyl Chloride (PVC)
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 64.77

Part Number : 300L
Days to Ship 8 Day(s)
Standard Unit Price MYR 64.77

Specificationtitle

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    6
  • Blade Length(mm)
    46
  • Total Length(mm)
    190
  • JAN Code
    4965280658005
  • Trusco Code
    249-3802
  • Mass(g)
    115
  • Features
    Ideal for fruit trees and vegetables. Marquenched and blackened finish.
  • Use
    For thinning out and bud cutting.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (grip)
    Vinyl Chloride (PVC)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)