(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Mini Ace Deluxe

Mini Ace Deluxe

Standard Unit Price:
MYR 155.76
Days to Ship :
8 Day(s)

Universal design that requires approximately 50% less grip strength (compared with the manufacturer's products). Anvil design that makes shears lighter and able to cut easily. Replaceable blade type. Ambidextrous shears that can be used in the right or left hand. For pruning trees and plants.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    15
  • Blade Length(mm)
    44
  • Total Length(mm)
    184
  • JAN Code
    4965280655011
  • Trusco Code
    396-5635
  • Mass(g)
    155
  • Features
    Universal design reduces gripping force by approximately 50% (compared to company products). Anvil design for lightweight and easy cutting. Replaceable blade. Dual-use scissors can be held in either right hand or left hand.
  • Use
    For plant pruning.
  • Material (Blade)
    High Carbon Blade Steel (Fluorine Resin Processing)
  • Material (grip)
    Elastomer
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 155.76

Part Number : 133DX-W
Days to Ship 8 Day(s)
Standard Unit Price MYR 155.76

Specificationtitle

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    15
  • Blade Length(mm)
    44
  • Total Length(mm)
    184
  • JAN Code
    4965280655011
  • Trusco Code
    396-5635
  • Mass(g)
    155
  • Features
    Universal design reduces gripping force by approximately 50% (compared to company products). Anvil design for lightweight and easy cutting. Replaceable blade. Dual-use scissors can be held in either right hand or left hand.
  • Use
    For plant pruning.
  • Material (Blade)
    High Carbon Blade Steel (Fluorine Resin Processing)
  • Material (grip)
    Elastomer

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)