(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Tree Planting Shears

Tree Planting Shears

Standard Unit Price:
MYR 242.29
Days to Ship :
8 Day(s)

Provides superior sharpness and light weight, and can be used for a wide range of tasks, from delicate pruning to cutting thick branches. The lightweight highly rigid aluminum die cast grips provide the ideal shape for firmly gripping with your hands. For pruning garden plants

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    9
  • Blade Length(mm)
    55
  • Total Length(mm)
    210
  • JAN Code
    4965280750006
  • Trusco Code
    396-5929
  • Mass(g)
    210
  • Features
    Realizes an excellent sharpness and weight reduction from delicate procedures to pruning thick branches. The die-cast aluminum grip is lightweight and highly rigid and is an ideal shape to fit firmly in the hand.
  • Use
    For Pruning Trees
  • Material (Blade)
    High Carbon Edge Steel
  • Material
    Diecast Aluminum Grip
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 242.29

Part Number : U-600
Days to Ship 8 Day(s)
Standard Unit Price MYR 242.29

Specificationtitle

  • Product Model
    Pruning Scissors
  • Cutting Ability(mm)
    9
  • Blade Length(mm)
    55
  • Total Length(mm)
    210
  • JAN Code
    4965280750006
  • Trusco Code
    396-5929
  • Mass(g)
    210
  • Features
    Realizes an excellent sharpness and weight reduction from delicate procedures to pruning thick branches. The die-cast aluminum grip is lightweight and highly rigid and is an ideal shape to fit firmly in the hand.
  • Use
    For Pruning Trees
  • Material (Blade)
    High Carbon Edge Steel
  • Material
    Diecast Aluminum Grip

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)