(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cutting Scissors Cutting Capacity (mm) 6 Blade Length (mm) 150

Cutting Scissors Cutting Capacity (mm) 6 Blade Length (mm) 150

Standard Unit Price:
MYR 306.62
Days to Ship :
8 Day(s)

Uses specially shaped aluminum pipes to achieve both lightness and strength. For grass cutting and working in high places.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Trimming Scissors
  • Cutting Ability(mm)
    6
  • Blade Length(mm)
    150
  • Total Length(mm)
    650
  • JAN Code
    4965280682536
  • Trusco Code
    382-4314
  • Mass(g)
    655
  • Features
    The specially shaped aluminum pipe is both lightweight and strong.
  • Use
    For grass cutting and gathering work, and work in high places.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (Shank)
    Aluminum

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 306.62

Part Number : K-900
Days to Ship 8 Day(s)
Standard Unit Price MYR 306.62

Specificationtitle

  • Product Model
    Trimming Scissors
  • Cutting Ability(mm)
    6
  • Blade Length(mm)
    150
  • Total Length(mm)
    650
  • JAN Code
    4965280682536
  • Trusco Code
    382-4314
  • Mass(g)
    655
  • Features
    The specially shaped aluminum pipe is both lightweight and strong.
  • Use
    For grass cutting and gathering work, and work in high places.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (Shank)
    Aluminum

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Adoption of special shape aluminum pipes combines lightweight reduction and strength.

Usage

●Grass clippings and high altitude work.

Specification

●Cutting Performance(mm):6
●Blade Length(mm):150
●Total Length(mm):650
●SPQ(piece):5

Materials

●Blade: High Carbon Knife Steel
●Handle: Aluminum

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)