(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Extending Reaping Shears (Extending Type)

Extending Reaping Shears (Extending Type)

Standard Unit Price:
MYR 358.65
Days to Ship :
8 Day(s)

Lightweight through the use of specially shaped aluminum pipes and extendable in 3 stages. For grass cutting and working in high places.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Trimming Scissors
  • Cutting Ability(mm)
    6
  • Blade Length(mm)
    150
  • Total Length(mm)
    720~1050
  • JAN Code
    4965280682543
  • Trusco Code
    410-3289
  • Mass(g)
    950
  • Features
    Uses specially shaped aluminum pipe and has three extendable levels.
  • Use
    For grass cutting and gathering work, and work in high places.
  • Material (Blade)
    High Carbon Blade Steel, Special Surface Processing
  • Material (grip)
    Specially Shaped Aluminum Pipe
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 358.65

Part Number : K-900Z
Days to Ship 8 Day(s)
Standard Unit Price MYR 358.65

Specificationtitle

  • Product Model
    Trimming Scissors
  • Cutting Ability(mm)
    6
  • Blade Length(mm)
    150
  • Total Length(mm)
    720~1050
  • JAN Code
    4965280682543
  • Trusco Code
    410-3289
  • Mass(g)
    950
  • Features
    Uses specially shaped aluminum pipe and has three extendable levels.
  • Use
    For grass cutting and gathering work, and work in high places.
  • Material (Blade)
    High Carbon Blade Steel, Special Surface Processing
  • Material (grip)
    Specially Shaped Aluminum Pipe

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)