(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cutting Scissors, Retractable Type Cutting Capacity (mm) 15

Cutting Scissors, Retractable Type Cutting Capacity (mm) 15

Standard Unit Price:
MYR 358.65
Days to Ship :
8 Day(s)

Uses specially shaped aluminum pipes to achieve both lightness and strength. Strong type that cuts 15 mm diameter branches. Extendable in 3 stages. For grass cutting.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Trimming Scissors
  • Cutting Ability(mm)
    15
  • Blade Length(mm)
    120
  • Total Length(mm)
    690~1020
  • JAN Code
    4965280682574
  • Trusco Code
    382-4322
  • Mass(g)
    930
  • Features
    The specially shaped aluminum pipe is both lightweight and strong. Powerful enough to cut 15 mm diameter branches and has three extendable levels.
  • Use
    For grass cutting and gathering work.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (Shank)
    Aluminum
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 358.65

Part Number : K-950Z
Days to Ship 8 Day(s)
Standard Unit Price MYR 358.65

Specificationtitle

  • Product Model
    Trimming Scissors
  • Cutting Ability(mm)
    15
  • Blade Length(mm)
    120
  • Total Length(mm)
    690~1020
  • JAN Code
    4965280682574
  • Trusco Code
    382-4322
  • Mass(g)
    930
  • Features
    The specially shaped aluminum pipe is both lightweight and strong. Powerful enough to cut 15 mm diameter branches and has three extendable levels.
  • Use
    For grass cutting and gathering work.
  • Material (Blade)
    High Carbon Edge Steel
  • Material (Shank)
    Aluminum

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)