(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Ultra Rosso 7

Click this image to zoom it.

Move the mouse over the image to zoom

Ultra Rosso 7

Standard Unit Price:
MYR 238.47
Days to Ship :
8 Day(s)

[Features]
· Soft cushion to absorb shock to hands.
· One-touch stopper enables opening and closing with just the thumb.
· Strong grip made from resin that contains glass fibers and also uses elastomer resin, allowing it to be gripped comfortably in the hand without slipping.
· Fluorine-treated blades make it difficult for resin to stick.
· Easy to use even for people with small hands.
[Applications]
· Pruning garden plants and fruit trees, cutting bunches of flowers, harvesting.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Gardening Scissors
  • Blade Length(mm)
    45
  • Overall Length(mm)
    185
  • Mass(g)
    170
  • Features
    The soft cushion absorbs impact to the hands. It has a one-touch stopper with which it can be opened and closed with the thumb alone.The grip is made of a strong glass fiber-containing resin, which also prevents slipping and feels comfortable in your hands. It has a fluorine-processed blade that does not stain easily. Women with small hands can use it comfortably.
  • Material (blade)
    High Grade Carbon Blade Tool Steel, High Grade Fluorine Processing
  • Material (handle)
    Elastomer resin, PA + GF
Part Number
Trusco Code

Refine by

  • 409-4816
  • 409-4794
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
409-4794
8 Day(s)
MYR 238.47

Part Number : PS-7G
Days to Ship 8 Day(s)
Standard Unit Price MYR 238.47

Specificationtitle

  • Product Type
    Gardening Scissors
  • Blade Length(mm)
    45
  • Overall Length(mm)
    185
  • Trusco Code
    409-4794
  • Mass(g)
    170
  • Features
    The soft cushion absorbs impact to the hands. It has a one-touch stopper with which it can be opened and closed with the thumb alone.The grip is made of a strong glass fiber-containing resin, which also prevents slipping and feels comfortable in your hands. It has a fluorine-processed blade that does not stain easily. Women with small hands can use it comfortably.
  • Material (blade)
    High Grade Carbon Blade Tool Steel, High Grade Fluorine Processing
  • Material (handle)
    Elastomer resin, PA + GF
409-4816
8 Day(s)
MYR 238.47

Part Number : PS-7Y
Days to Ship 8 Day(s)
Standard Unit Price MYR 238.47

Specificationtitle

  • Product Type
    Gardening Scissors
  • Blade Length(mm)
    45
  • Overall Length(mm)
    185
  • Trusco Code
    409-4816
  • Mass(g)
    170
  • Features
    The soft cushion absorbs impact to the hands. It has a one-touch stopper with which it can be opened and closed with the thumb alone.The grip is made of a strong glass fiber-containing resin, which also prevents slipping and feels comfortable in your hands. It has a fluorine-processed blade that does not stain easily. Women with small hands can use it comfortably.
  • Material (blade)
    High Grade Carbon Blade Tool Steel, High Grade Fluorine Processing
  • Material (handle)
    Elastomer resin, PA + GF

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)