(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Ultra Rosso 7 Spare Blade

Ultra Rosso 7 Spare Blade

Standard Unit Price:
MYR 158.57
Days to Ship :
8 Day(s)

Soft cushion to absorb shock to hands. One-touch stopper enables opening and closing with just the thumb. Strong grip made from resin that contains glass fibers and also uses elastomer resin, allowing it to be gripped comfortably in the hand without slipping. Fluorine-treated blades make it difficult for resin to stick. Easy to use even for people with small hands.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    45
  • Trusco Code
    409-4808
  • Mass(g)
    98
  • Features
    The soft cushion absorbs impact to the hands. It has a one-touch stopper with which it can be opened and closed with the thumb alone.The grip is made of a strong glass fiber-containing resin, which also prevents slipping and feels comfortable in your hands. It has a fluorine-processed blade that does not stain easily. Women with small hands can use it comfortably.
  • Material (blade)
    High Grade Carbon Blade Tool Steel, High Grade Fluorine Processing
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 158.57

Part Number : PS-7-K
Days to Ship 8 Day(s)
Standard Unit Price MYR 158.57

Specificationtitle

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    45
  • Trusco Code
    409-4808
  • Mass(g)
    98
  • Features
    The soft cushion absorbs impact to the hands. It has a one-touch stopper with which it can be opened and closed with the thumb alone.The grip is made of a strong glass fiber-containing resin, which also prevents slipping and feels comfortable in your hands. It has a fluorine-processed blade that does not stain easily. Women with small hands can use it comfortably.
  • Material (blade)
    High Grade Carbon Blade Tool Steel, High Grade Fluorine Processing

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time