(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Ultra Rosso Florist's Scissors (Pink) Replacement Blade

Ultra Rosso Florist's Scissors (Pink) Replacement Blade

Standard Unit Price:
MYR 123.94
Days to Ship :
8 Day(s)

[Features]
· Replacement blade for MF-8000P

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    47
  • Trusco Code
    409-4786
  • Mass(g)
    70
  • Features
    The single-edged method is used to cut without crushing flower stems. Reduces the shock transmitted to the hand through the rubber cushion of the handle.
  • Material (blade)
    High Grade Carbon Blade Tool Steel, High Grade Fluorine Processing
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 123.94

Part Number : MF-8000P-K
Days to Ship 8 Day(s)
Standard Unit Price MYR 123.94

Specificationtitle

  • Product Type
    Replacement Blade
  • Blade Length(mm)
    47
  • Trusco Code
    409-4786
  • Mass(g)
    70
  • Features
    The single-edged method is used to cut without crushing flower stems. Reduces the shock transmitted to the hand through the rubber cushion of the handle.
  • Material (blade)
    High Grade Carbon Blade Tool Steel, High Grade Fluorine Processing

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)