(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Stainless Steel Thinning Scissors

Stainless Steel Thinning Scissors

Standard Unit Price:
MYR 126.56
Days to Ship :
8 Day(s)

[Features]
· Rust-resistant stainless steel blades.
· The sides of the blades are rounded to prevent damage to harvested crops.
· Fine blade tips enabling delicate work.
[Applications]
· Harvesting fruit and vegetables, fruit thinning and flower thinning.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Gardening Scissors
  • Blade Length(mm)
    35
  • Overall Length(mm)
    170
  • Trusco Code
    409-4859
  • Mass(g)
    100
  • Features
    The blade will not rust easily because it is made of stainless steel. The blade has round sides in order to prevent the damage to crops. The blade tip is fine for detailed work.
  • Material (blade)
    Stainless steel for cutlery
  • Material (handle)
    Steel Sheet, Plastic Coating
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 126.56

Part Number : T-500S
Days to Ship 8 Day(s)
Standard Unit Price MYR 126.56

Specificationtitle

  • Product Type
    Gardening Scissors
  • Blade Length(mm)
    35
  • Overall Length(mm)
    170
  • Trusco Code
    409-4859
  • Mass(g)
    100
  • Features
    The blade will not rust easily because it is made of stainless steel. The blade has round sides in order to prevent the damage to crops. The blade tip is fine for detailed work.
  • Material (blade)
    Stainless steel for cutlery
  • Material (handle)
    Steel Sheet, Plastic Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Bud Shears
    Bud Shears

    CHIKAMASA

    Standard Price : MYR 105.87

    Days to Ship : 9 Day(s)

  • Gardening Scissors
    Gardening Scissors

    TRUSCO NAKAYAMA

    Standard Price : MYR 142.09-

    Days to Ship : 9 Day(s)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)