(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long Bud Shears

Long Bud Shears

Standard Unit Price:
MYR 108.74
Days to Ship :
8 Day(s)

[Features]
· Long-blade type with blades that are longer than T-500 and T-550, allowing you to reach into hard-to-reach places.
[Applications]
· Harvesting fruit and vegetables, fruit thinning and flower thinning.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Gardening Scissors
  • Blade Length(mm)
    55
  • Overall Length(mm)
    195
  • Trusco Code
    409-4875
  • Mass(g)
    105
  • Features
    Longer blade than T-500 or T-550, to reach deep areas.
  • Material (blade)
    High Grade Carbon Blade Tool Steel
  • Material (handle)
    Steel Sheet, Plastic Coating
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 108.74

Part Number : T-570
Days to Ship 8 Day(s)
Standard Unit Price MYR 108.74

Specificationtitle

  • Product Type
    Gardening Scissors
  • Blade Length(mm)
    55
  • Overall Length(mm)
    195
  • Trusco Code
    409-4875
  • Mass(g)
    105
  • Features
    Longer blade than T-500 or T-550, to reach deep areas.
  • Material (blade)
    High Grade Carbon Blade Tool Steel
  • Material (handle)
    Steel Sheet, Plastic Coating

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time