(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Fruit and Vegetable Scissors

Fruit and Vegetable Scissors

Standard Unit Price:
MYR 130.08
Days to Ship :
8 Day(s)

[Features]
· Blade tips wide and rounded, preventing damage to harvested crops.
[Applications]
· Harvesting onions, eggplants, asparagus and leafy vegetables

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Gardening Scissors
  • Blade Length(mm)
    63
  • Overall Length(mm)
    210
  • Trusco Code
    409-4891
  • Mass(g)
    140
  • Features
    The crops are not damaged because blade tip is wide and round.
  • Material (blade)
    High Grade Carbon Blade Tool Steel
  • Material (handle)
    Steel Sheet, Plastic Coating
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 130.08

Part Number : T-700
Days to Ship 8 Day(s)
Standard Unit Price MYR 130.08

Specificationtitle

  • Product Type
    Gardening Scissors
  • Blade Length(mm)
    63
  • Overall Length(mm)
    210
  • Trusco Code
    409-4891
  • Mass(g)
    140
  • Features
    The crops are not damaged because blade tip is wide and round.
  • Material (blade)
    High Grade Carbon Blade Tool Steel
  • Material (handle)
    Steel Sheet, Plastic Coating

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)