(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
L-Type Handle

L-Type Handle

Standard Unit Price:
MYR 258.36
Days to Ship :
11 Day(s)

For Applying Heavy Tightening Torque

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Handle
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    330
  • Weight(g)
    1175
  • Material
    SCM435

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
MYR 258.36

Part Number : LH-6
Days to Ship 11 Day(s)
Standard Unit Price MYR 258.36

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    330
  • Weight(g)
    1175
  • Material
    SCM435

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)