(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Surface Socket Wrench Set SSS-310F

Surface Socket Wrench Set SSS-310F

Standard Unit Price:
MYR 816.75
Days to Ship :
11 Day(s)

[Features]
· By connecting EX-4075F to RH-4SF, 10°+15° provides a working range of 20°.
· Surface type that does not damage bolts or nuts.
· Uses special steel subjected to precision processing and complete heat treatment to withstand severe usage conditions.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation, Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Set Content
    Surface socket: 6/8/10/11/12/13/14/17/19/22 mm (hex) 1 pc. each, Ratchet handle: RH-3, Handy ratchet flex type: RH-3SF, Extension bar: EX-3125, Flex extension bar: EX-3050F, Plug socket: PS-320
  • Characteristics
    Workable within range of 10°, +15° and 20°by connecting EX-3050F to RH-3SF.
  • Material
    Special Alloy Steel

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
MYR 816.75

Part Number : SSS-310F
Days to Ship 11 Day(s)
Standard Unit Price MYR 816.75

Specificationtitle

  • Single Product/Set Classification
    Set Parts
  • Application
    Manual Operation, Manual Operation Joint Type
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Hexagonal
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Set Content
    Surface socket: 6/8/10/11/12/13/14/17/19/22 mm (hex) 1 pc. each, Ratchet handle: RH-3, Handy ratchet flex type: RH-3SF, Extension bar: EX-3125, Flex extension bar: EX-3050F, Plug socket: PS-320
  • Characteristics
    Workable within range of 10°, +15° and 20°by connecting EX-3050F to RH-3SF.
  • Material
    Special Alloy Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)