(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
TOP Spinner Handle

TOP Spinner Handle

Standard Unit Price:
MYR 146.73-
Days to Ship :
11 Day(s)

For maintenance, inspection, repair and assembly of vehicles, machinery, etc.

[Features]
· Since the angle of the handle can be arbitrarily changed in the range of 180°, it is convenient for work in places that are confined and have obstacles.
· Handle has a hole for hanging

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.5
  • 12.7
  • 19
  • Clear
Insertion Angle (Shaft measurement when electric drill) (Inch)

Refine by

  • 1/2
  • 3/4
  • 3/8
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 250
  • 320
  • 453
  • Clear
Weight(g)

Refine by

  • 290
  • 485
  • 1800
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
S-3
9.5
3/8
250
290
11 Day(s)
MYR 146.73

Part Number : S-3
Days to Ship 11 Day(s)
Standard Unit Price MYR 146.73

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    250
  • Weight(g)
    290
  • Guaranteed Torque(N·m)
    176.5
  • Characteristics
    Has no cross bar hole. Total length is the distance measured when the angle drive is parallel to the steering wheel.
  • Material
    SCM435
S-4
12.7
1/2
320
485
11 Day(s)
MYR 161.24

Part Number : S-4
Days to Ship 11 Day(s)
Standard Unit Price MYR 161.24

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    320
  • Weight(g)
    485
  • Guaranteed Torque(N·m)
    377.6
  • Characteristics
    Total length is the distance measured when the angle drive is parallel to the steering wheel.
  • Material
    Cr-V
S-6
19
3/4
453
1800
11 Day(s)
MYR 544.52

Part Number : S-6
Days to Ship 11 Day(s)
Standard Unit Price MYR 544.52

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/4
  • Overall length (L dimension)(mm)
    453
  • Weight(g)
    1800
  • Guaranteed Torque(N·m)
    1942
  • Characteristics
    Total length is the distance measured when the angle drive is parallel to the steering wheel.
  • Material
    SCM435

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)