(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Hexagonal Wrench, Long Type

Hexagonal Wrench, Long Type

Standard Unit Price:
MYR 33.50-
Days to Ship :
8 Day(s) or more

For tightening and loosening "hex socket bolts" in various industrial fields

[Features]
· A long type that facilitates work in narrow and deep places.
· The special steel has been subjected to complete heat treatment for incredible durability.
· Wide range with 9 sizes (1.5 mm - 100 mm)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Part Number
Width across flat dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 6
  • 8
  • 10
  • Clear
Single Product/Set Classification

Refine by

  • Single Item
  • Set Parts
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 80
  • 96
  • 111
  • 127
  • 142
  • 160
  • 180
  • 198
  • 225
  • Clear
Hex bar wrench underneck length (H dimension) L-shape only(mm)

Refine by

  • 14
  • 16
  • 18
  • 20
  • 25
  • 28
  • 32
  • 36
  • 40
  • Clear
Set Content

Refine by

  • 1.5、2、2.5、3、4、5、6、8、10
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5
Single Item
80
14
-
11 Day(s)
MYR 33.50

Part Number : HEL-15
Days to Ship 11 Day(s)
Standard Unit Price MYR 33.50

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    80
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14
  • Material
    Special Alloy Steel
  • Set Content
    -
2
Single Item
96
16
-
11 Day(s)
MYR 33.50

Part Number : HEL-20
Days to Ship 11 Day(s)
Standard Unit Price MYR 33.50

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    96
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    16
  • Material
    Special Alloy Steel
  • Set Content
    -
2.5
Single Item
111
18
-
11 Day(s)
MYR 35.19

Part Number : HEL-25
Days to Ship 11 Day(s)
Standard Unit Price MYR 35.19

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    2.5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    111
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    18
  • Material
    Special Alloy Steel
  • Set Content
    -
3
Single Item
127
20
-
11 Day(s)
MYR 36.88

Part Number : HEL-30
Days to Ship 11 Day(s)
Standard Unit Price MYR 36.88

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    3
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    127
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    20
  • Material
    Special Alloy Steel
  • Set Content
    -
4
Single Item
142
25
-
11 Day(s)
MYR 40.25

Part Number : HEL-40
Days to Ship 11 Day(s)
Standard Unit Price MYR 40.25

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    4
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    142
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    25
  • Material
    Special Alloy Steel
  • Set Content
    -
5
Single Item
160
28
-
11 Day(s)
MYR 48.69

Part Number : HEL-50
Days to Ship 11 Day(s)
Standard Unit Price MYR 48.69

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    5
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    160
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    28
  • Material
    Special Alloy Steel
  • Set Content
    -
6
Single Item
180
32
-
11 Day(s)
MYR 62.19

Part Number : HEL-60
Days to Ship 11 Day(s)
Standard Unit Price MYR 62.19

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    6
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    180
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    32
  • Material
    Special Alloy Steel
  • Set Content
    -
8
Single Item
198
36
-
11 Day(s)
MYR 75.70

Part Number : HEL-80
Days to Ship 11 Day(s)
Standard Unit Price MYR 75.70

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    8
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    198
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    36
  • Material
    Special Alloy Steel
  • Set Content
    -
10
Single Item
225
40
-
11 Day(s)
MYR 106.08

Part Number : HEL-100
Days to Ship 11 Day(s)
Standard Unit Price MYR 106.08

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    10
  • Single Product/Set Classification
    Single Item
  • Overall length (L dimension)(mm)
    225
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    40
  • Material
    Special Alloy Steel
  • Set Content
    -
1.5 ~ 10
Set Parts
80 ~ 225
14 ~ 40
1.5、2、2.5、3、4、5、6、8、10
8 Day(s)
MYR 342.41

Part Number : HEL-9000
Days to Ship 8 Day(s)
Standard Unit Price MYR 342.41

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Width across flat dimension(mm)
    1.5 ~ 10
  • Single Product/Set Classification
    Set Parts
  • Overall length (L dimension)(mm)
    80 ~ 225
  • Hex bar wrench underneck length (H dimension) L-shape only(mm)
    14 ~ 40
  • Material
    Special Alloy Steel
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time