(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Handy Ratchet F Type

Handy Ratchet F Type

Standard Unit Price:
MYR 169.53-
Days to Ship :
11 Day(s)

[Features]
· The angle of the handle can be changed within the range of ±10° (20°), so it is convenient for working in narrow places.
· A compact, high-torque tool that boasts an unrivaled mechanism with a 72-teeth gear and a ratchet that operates every 5°. This is a powerful tool when used in narrow places.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 9.5
  • 12.7
  • Clear
Insertion Angle (Shaft measurement when electric drill) (Inch)

Refine by

  • 1/2
  • 3/8
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 117
  • 132
  • Clear
Weight(g)

Refine by

  • 165
  • 250
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9.5
3/8
117
165
11 Day(s)
MYR 169.53

Part Number : RH-3SF
Days to Ship 11 Day(s)
Standard Unit Price MYR 169.53

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    117
  • Weight(g)
    165
  • Guaranteed Torque(N·m)
    98.1
  • Characteristics
    Number of Teeth 72, Ratchet Operates at 5°
  • Material
    Cr-V
12.7
1/2
132
250
11 Day(s)
MYR 184.00

Part Number : RH-4SF
Days to Ship 11 Day(s)
Standard Unit Price MYR 184.00

Specificationtitle

  • Single Product/Set Classification
    Single Item Handle
  • Application
    Manual Operation
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    132
  • Weight(g)
    250
  • Guaranteed Torque(N·m)
    294.2
  • Characteristics
    Number of Teeth 72, Ratchet Operates at 5°
  • Material
    Cr-V

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)