(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Perfect Ink-Pot 21(Automatic Winding)

Perfect Ink-Pot 21(Automatic Winding)

Standard Unit Price:
MYR 241.68
Days to Ship :
9 Day(s)

[Features]
· Rubber packing is strategically used to prevent ink leakage and to stop the ink from drying out, enabling long-term use.
· Uses a swinging head that creates the ideal position aligned with the hand grip on the rotating pot.
· The winding speed is automatically controlled, and the ink is slowed down by hand.
· The pop-up lid that opens automatically makes marking easy.
· Uses a clippers-shaped head that allows accurate ink marking even in narrow places.
[Applications]
· Marking work using ink.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Color
    Red
  • Thread diameter(mm)
    0.6
  • Thread length(m)
    21
  • Automatic wind-up length(m)
    10
  • Total Length(mm)
    240
  • Trusco Code
    377-2241
  • Ink Tank Maximum Capacity(ml)
    30
  • Mass(g)
    200
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
MYR 241.68

Part Number : PS-SUM21-R
Days to Ship 9 Day(s)
Standard Unit Price MYR 241.68

Specificationtitle

  • Color
    Red
  • Thread diameter(mm)
    0.6
  • Thread length(m)
    21
  • Automatic wind-up length(m)
    10
  • Total Length(mm)
    240
  • Trusco Code
    377-2241
  • Ink Tank Maximum Capacity(ml)
    30
  • Mass(g)
    200

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)