(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Perfect Ink-Pot Light (Automatic Winding)

Perfect Ink-Pot Light (Automatic Winding)

Standard Unit Price:
MYR 151.36
Days to Ship :
9 Day(s)

[Features]
· Perfect Karuko 21 that allows ink marking from the needle tip is equipped as standard.
· Uses a clippers head that allows accurate ink marking even in narrow places.
· Ink tank has a maximum capacity of 13 ml.
· Easy-to-press, easy-to-see tip shape.
· Ultra-mini size convenient for small jobs.
· Rubber-packed open-close lid.
[Applications]
· Marking work using ink.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Chalk reel
  • Thread length(m)
    15
  • Automatic wind-up length(m)
    7.5
  • Trusco Code
    342-2879
  • Mass(g)
    108g
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
MYR 151.36

Part Number : PS-LIGHT-R
Days to Ship 9 Day(s)
Standard Unit Price MYR 151.36

Specificationtitle

  • Product Type
    Chalk reel
  • Thread length(m)
    15
  • Automatic wind-up length(m)
    7.5
  • Trusco Code
    342-2879
  • Mass(g)
    108g

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)