(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Kevlar SD® (gauge 15)

Kevlar SD® (gauge 15)

Standard Unit Price:
MYR 51.24-
Days to Ship :
9 Day(s)

[Features]
· Uses long Kevlar fibers to reduce fuzz that can create dust.
· Uses elastic Kevlar for a perfect fit.
· Ultra-thin 15-gauge type.
[Applications]
· Electrical product assembly work.
· Precision machinery assembly work.
· Under gloves.

Basic Specifications

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Gauge
    15
  • Features
    Uses Kevlar filament for reducing the fluff that causes dust occurrence. Because it uses elasticized Kevlar, it fits perfectly into hand. Ultra-thin type with 15 gauges.
  • Use
    Assembly work of electronic components. Assembly work of precision machinery components. Inner gloves.
  • Thickness
    0.6mm
  • Surface Material
    Kevlar Yarn 97%, Polyurethane 3%
  • Inner Lining Material
    Kevlar Yarn 97%, Polyurethane 3%
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Size

Refine by

  • M
  • L
  • Clear
Total Length(cm)

Refine by

  • 21.5
  • 22.5
  • Clear
Around Palm(cm)

Refine by

  • 17
  • 18
  • Clear
Length of Middle Finger(cm)

Refine by

  • 7.5
  • 8
  • Clear
Trusco Code

Refine by

  • 324-6141
  • 324-6132
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
L
22.5
18
8
324-6132
9 Day(s)
MYR 51.29

Part Number : HG-15-L
Days to Ship 9 Day(s)
Standard Unit Price MYR 51.29
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Gauge
    15
  • Size
    L
  • Total Length(cm)
    22.5
  • Around Palm(cm)
    18
  • Length of Middle Finger(cm)
    8
  • Trusco Code
    324-6132
  • Mass(g)
    22
  • Features
    Uses Kevlar filament for reducing the fluff that causes dust occurrence. Because it uses elasticized Kevlar, it fits perfectly into hand. Ultra-thin type with 15 gauges.
  • Use
    Assembly work of electronic components. Assembly work of precision machinery components. Inner gloves.
  • Thickness
    0.6mm
  • Surface Material
    Kevlar Yarn 97%, Polyurethane 3%
  • Inner Lining Material
    Kevlar Yarn 97%, Polyurethane 3%
1 Pair
M
21.5
17
7.5
324-6141
9 Day(s)
MYR 51.24

Part Number : HG-15-M
Days to Ship 9 Day(s)
Standard Unit Price MYR 51.24
Quantity 1 Pair

Specificationtitle

  • Product Model
    Other
  • The intended use
    Cut Resistance
  • Gauge
    15
  • Size
    M
  • Total Length(cm)
    21.5
  • Around Palm(cm)
    17
  • Length of Middle Finger(cm)
    7.5
  • Trusco Code
    324-6141
  • Mass(g)
    20
  • Features
    Uses Kevlar filament for reducing the fluff that causes dust occurrence. Because it uses elasticized Kevlar, it fits perfectly into hand. Ultra-thin type with 15 gauges.
  • Use
    Assembly work of electronic components. Assembly work of precision machinery components. Inner gloves.
  • Thickness
    0.6mm
  • Surface Material
    Kevlar Yarn 97%, Polyurethane 3%
  • Inner Lining Material
    Kevlar Yarn 97%, Polyurethane 3%

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)