(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

A Type Gas Cutting Machine

A Type Gas Cutting Machine

[Features]
· SAKAGUCHI Co., Ltd. A type cutter.
· Can be used for plate thicknesses up to 100 mm.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CT-02

[Part Number Unavailable] This item is not available due to item has been suspended.

Part Number
CT-02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 616.30

1 Piece(s) 11 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Product Type Gas Cutter Welding capacity(mm) 1 to 100 Applicable Fluid Acetylene
Weight(g) 880 Nozzle Number 1.2.3 (Sold Separately)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time