(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Cable Joints T-38

Part Number

Configured Part Number is shown.

T-38

Part Number
T-38
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 191.08

1 Piece(s) 10 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Product Type Cabtyre Cable Applicable current(A) 300 Electrical Wire Used(mm2) 22~38
Set Screw Tool Shape 6 Sq. 18 Overall Length(mm) 200
Weight(g) 290

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)