(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Medium-Size Duplex CTW-M

Medium-Size Duplex CTW-M

[Features]
· SAKAGUCHI Co., Ltd. midsize dual use device.
· Dual use machine that features both cutting and welding functions by replacing tip part.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CTW-M

 
Part Number
CTW-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,003.74

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Product Type Gas Cutter Applicable Fluid Acetylene Weight(g) 770
Nozzle Number Cutting / burner 1.2.3, Welding 200.225.250, Burner 315.400.450.500 Overall Length(mm) 450 Welding capacity(mm) Cutting Capacity 1 to 3 / Welding Ability 2 to 6

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)