(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
Quiet and beautiful cut surface, a metal cutting band saw which is also capable of cutting stainless steel. Cutting of stainless steel and iron up to 50 mm thick, and up to 150 mm of thickness for woodworking and resin materials. It has a pocket depth of 205 mm and has extra specifications
Part Number
Configured Part Number is shown.
65231
Product is not available in S.E.A.
Product Model | Band Saw | Package Contents | ZANTETSU Band Saw BS-23/Bimetallic Blade x 1 / Steel Blade for Metal and Wood x 1 / Safety Glasses (Goggle Type) x 1 / Usage Instructions | Table Dimension(mm) | W300×D300 |
---|---|---|---|---|---|
Gap Depth(mm) | 205 | Gap Height(mm) | 158 | Maximum Cutting Capability | Stainless Steel Plate, 50 mm thick / Metal Plate, 50 mm thick / Woodwork, 150 mm thick / Resin, 150 mm thick |
Saw Blade Circumference(mm) | 1,550 | Saw Blade Width | 13 mm MAX | Rotational Speed(m/min) | (50Hz)38 (60Hz)45 |
Rated Voltage(V) | 100 | Rated Frequency(Hz) | 50/60 | Rated Power Consumption(W) | 590 |
Weight | Weight 42.0 kg / When Packaged 55 kg | Body Sizes(mm) | W570×D490×H785 | Pedestal Dimensions(mm) | W455×D340 |
Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy