(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long-sleeved Jacket Type B

Click this image to zoom it.

Move the mouse over the image to zoom

Long-sleeved Jacket Type B

Standard Unit Price:
MYR 206.48-
Days to Ship :
7 Day(s) or more

A simple, standard, best-selling product using anti-static material.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Green
  • White
  • Brown
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • 6L
  • L
  • LL
  • M
  • S
  • SS
  • Clear
Color Details

Refine by

  • Beige
  • Blue
  • Blue gray
  • Earth Green
  • Gray
  • Ivory
  • Light Beige
  • Navy
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
White
3L
Ivory
7 Day(s) or more
MYR 214.91

Part Number : 630-001-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
White
4L
Ivory
7 Day(s) or more
MYR 223.35

Part Number : 630-001-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 223.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
White
5L
Ivory
7 Day(s) or more
MYR 231.80

Part Number : 630-001-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
White
6L
Ivory
7 Day(s) or more
MYR 257.12

Part Number : 630-001-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
White
L
Ivory
7 Day(s) or more
MYR 206.48

Part Number : 630-001-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
White
LL
Ivory
7 Day(s) or more
MYR 206.48

Part Number : 630-001-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
White
M
Ivory
7 Day(s) or more
MYR 206.48

Part Number : 630-001-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
White
S
Ivory
7 Day(s) or more
MYR 206.48

Part Number : 630-001-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
White
SS
Ivory
7 Day(s) or more
MYR 206.48

Part Number : 630-001-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    White
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Ivory
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
3L
Beige
7 Day(s) or more
MYR 214.91

Part Number : 630-002-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
4L
Beige
12 Day(s) or more
MYR 223.35

Part Number : 630-002-4L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 223.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
5L
Beige
7 Day(s) or more
MYR 231.80

Part Number : 630-002-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
6L
Beige
7 Day(s) or more
MYR 257.12

Part Number : 630-002-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
L
Beige
7 Day(s) or more
MYR 206.48

Part Number : 630-002-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
LL
Beige
7 Day(s) or more
MYR 206.48

Part Number : 630-002-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
M
Beige
7 Day(s) or more
MYR 206.48

Part Number : 630-002-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
S
Beige
7 Day(s) or more
MYR 206.48

Part Number : 630-002-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
SS
Beige
7 Day(s) or more
MYR 206.48

Part Number : 630-002-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Beige
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
5L
Silver gray
7 Day(s) or more
MYR 231.80

Part Number : 630-003-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
6L
Silver gray
12 Day(s) or more
MYR 257.12

Part Number : 630-003-6L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
L
Silver gray
7 Day(s) or more
MYR 206.48

Part Number : 630-003-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
LL
Silver gray
7 Day(s) or more
MYR 206.48

Part Number : 630-003-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
S
Silver gray
7 Day(s) or more
MYR 206.48

Part Number : 630-003-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
SS
Silver gray
7 Day(s) or more
MYR 206.48

Part Number : 630-003-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
3L
Gray
7 Day(s) or more
MYR 214.91

Part Number : 630-004-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
4L
Gray
7 Day(s) or more
MYR 223.35

Part Number : 630-004-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 223.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
5L
Gray
7 Day(s) or more
MYR 231.80

Part Number : 630-004-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
6L
Gray
13 Day(s) or more
MYR 257.12

Part Number : 630-004-6L
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
L
Gray
7 Day(s) or more
MYR 206.48

Part Number : 630-004-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
LL
Gray
7 Day(s) or more
MYR 206.48

Part Number : 630-004-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
M
Gray
7 Day(s) or more
MYR 206.48

Part Number : 630-004-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
S
Gray
7 Day(s) or more
MYR 206.48

Part Number : 630-004-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
SS
Gray
7 Day(s) or more
MYR 206.48

Part Number : 630-004-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
3L
Blue
7 Day(s) or more
MYR 214.91

Part Number : 630-006-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
4L
Blue
7 Day(s) or more
MYR 223.35

Part Number : 630-006-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 223.35
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    4L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
5L
Blue
7 Day(s) or more
MYR 231.80

Part Number : 630-006-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
6L
Blue
7 Day(s) or more
MYR 257.12

Part Number : 630-006-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
L
Blue
7 Day(s) or more
MYR 206.48

Part Number : 630-006-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
LL
Blue
7 Day(s) or more
MYR 206.48

Part Number : 630-006-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
M
Blue
7 Day(s) or more
MYR 206.48

Part Number : 630-006-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
S
Blue
7 Day(s) or more
MYR 206.48

Part Number : 630-006-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Blue
SS
Blue
7 Day(s) or more
MYR 206.48

Part Number : 630-006-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Blue
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Navy Blue
3L
Navy
7 Day(s) or more
MYR 214.91

Part Number : 630-008-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 214.91
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    3L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Navy Blue
5L
Navy
7 Day(s) or more
MYR 231.80

Part Number : 630-008-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 231.80
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    5L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Navy Blue
6L
Navy
7 Day(s) or more
MYR 257.12

Part Number : 630-008-6L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 257.12
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    6L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Navy Blue
L
Navy
7 Day(s) or more
MYR 206.48

Part Number : 630-008-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    L
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Navy Blue
LL
Navy
7 Day(s) or more
MYR 206.48

Part Number : 630-008-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    LL
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Navy Blue
M
Navy
7 Day(s) or more
MYR 206.48

Part Number : 630-008-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    M
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Navy Blue
S
Navy
7 Day(s) or more
MYR 206.48

Part Number : 630-008-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    S
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Navy Blue
SS
Navy
7 Day(s) or more
MYR 206.48

Part Number : 630-008-SS
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 206.48
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    Y
  • Size
    SS
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Pen Holder
    With Pen Pocket (Left Sleeve/Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)