(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-680 9090 Long-Sleeve Jumper

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-680 9090 Long-Sleeve Jumper

Standard Unit Price:
MYR 245.30-
Days to Ship :
7 Day(s) or more

100% cotton long-selling work clothing loved for generations.
[Features]
· Material: Twill (100% cotton).
· Buttons: Button with thread.

Basic Specifications

  • Commodity Classification
    Jacket
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Brown
  • Gray
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Color Details

Refine by

  • Gray
  • Khaki
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Brown
3L
Khaki
7 Day(s) or more
MYR 253.74

Part Number : 680-002-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 253.74
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Khaki
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
4L
Khaki
7 Day(s) or more
MYR 262.18

Part Number : 680-002-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 262.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Khaki
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
5L
Khaki
7 Day(s) or more
MYR 270.62

Part Number : 680-002-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 270.62
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Khaki
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
L
Khaki
7 Day(s) or more
MYR 245.30

Part Number : 680-002-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 245.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Khaki
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
LL
Khaki
7 Day(s) or more
MYR 245.30

Part Number : 680-002-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 245.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Khaki
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
M
Khaki
7 Day(s) or more
MYR 245.30

Part Number : 680-002-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 245.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Khaki
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Brown
S
Khaki
7 Day(s) or more
MYR 245.30

Part Number : 680-002-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 245.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Brown
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Khaki
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
3L
Gray
7 Day(s) or more
MYR 253.74

Part Number : 680-004-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 253.74
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
4L
Gray
7 Day(s) or more
MYR 262.18

Part Number : 680-004-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 262.18
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
5L
Gray
7 Day(s) or more
MYR 270.62

Part Number : 680-004-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 270.62
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    5L
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
L
Gray
7 Day(s) or more
MYR 245.30

Part Number : 680-004-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 245.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    L
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
LL
Gray
7 Day(s) or more
MYR 245.30

Part Number : 680-004-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 245.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
M
Gray
7 Day(s) or more
MYR 245.30

Part Number : 680-004-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 245.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button
1 Pair
Gray
S
Gray
7 Day(s) or more
MYR 245.30

Part Number : 680-004-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 245.30
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Gray
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Mixing Ratio
    100% Cotton
  • Material
    Twill
  • Color Details
    Gray
  • Pen Holder
    With Pen Pocket (Left Chest)
  • Material 1 Weaving
    Twill
  • Button 1
    Button/Threaded Button

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)