(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-6664 Cargo Pants (Double Pleat) (Thick)

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-6664 Cargo Pants (Double Pleat) (Thick)

Standard Unit Price:
MYR 163.69-
Days to Ship :
7 Day(s) or more

Basic work clothing with excellent value for money.
[Features]
· The right side of the cargo pants feature a sub-pocket with a zipper.
· Emphasizes general purpose versatility.
· Material: Twill polyester 65%, cotton 35%.
· Button: Plastic.
· Zipper: Metal (Slider: Metal).

Basic Specifications

  • Commodity Classification
    Pants
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Green
  • Navy Blue
  • Gray
  • Clear
Size

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • 115
  • 120
  • 125
  • 130
  • Clear
Color Details

Refine by

  • Earth Green
  • Navy
  • Silver gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Gray
70
Silver gray
7 Day(s) or more
MYR 163.69

Part Number : 6664-003-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
73
Silver gray
7 Day(s) or more
MYR 163.69

Part Number : 6664-003-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
76
Silver gray
7 Day(s) or more
MYR 163.69

Part Number : 6664-003-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
79
Silver gray
7 Day(s) or more
MYR 163.69

Part Number : 6664-003-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
82
Silver gray
7 Day(s) or more
MYR 163.69

Part Number : 6664-003-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
85
Silver gray
7 Day(s) or more
MYR 163.69

Part Number : 6664-003-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
88
Silver gray
7 Day(s) or more
MYR 167.91

Part Number : 6664-003-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
91
Silver gray
7 Day(s) or more
MYR 167.91

Part Number : 6664-003-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
95
Silver gray
7 Day(s) or more
MYR 167.91

Part Number : 6664-003-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
100
Silver gray
7 Day(s) or more
MYR 167.91

Part Number : 6664-003-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
105
Silver gray
7 Day(s) or more
MYR 167.91

Part Number : 6664-003-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
110
Silver gray
7 Day(s) or more
MYR 167.91

Part Number : 6664-003-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
115
Silver gray
7 Day(s) or more
MYR 172.14

Part Number : 6664-003-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 172.14
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
120
Silver gray
7 Day(s) or more
MYR 172.14

Part Number : 6664-003-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 172.14
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
125
Silver gray
11 Day(s) or more
MYR 189.01

Part Number : 6664-003-125
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 189.01
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Gray
130
Silver gray
11 Day(s) or more
MYR 189.01

Part Number : 6664-003-130
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 189.01
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Gray
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Silver gray
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
70
Earth Green
7 Day(s) or more
MYR 163.69

Part Number : 6664-005-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
73
Earth Green
7 Day(s) or more
MYR 163.69

Part Number : 6664-005-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
76
Earth Green
7 Day(s) or more
MYR 163.69

Part Number : 6664-005-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
79
Earth Green
7 Day(s) or more
MYR 163.69

Part Number : 6664-005-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
82
Earth Green
7 Day(s) or more
MYR 163.69

Part Number : 6664-005-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
85
Earth Green
7 Day(s) or more
MYR 163.69

Part Number : 6664-005-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
88
Earth Green
7 Day(s) or more
MYR 167.91

Part Number : 6664-005-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
91
Earth Green
7 Day(s) or more
MYR 167.91

Part Number : 6664-005-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
95
Earth Green
7 Day(s) or more
MYR 167.91

Part Number : 6664-005-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
100
Earth Green
7 Day(s) or more
MYR 167.91

Part Number : 6664-005-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
105
Earth Green
7 Day(s) or more
MYR 167.91

Part Number : 6664-005-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
110
Earth Green
7 Day(s) or more
MYR 167.91

Part Number : 6664-005-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
115
Earth Green
7 Day(s) or more
MYR 172.14

Part Number : 6664-005-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 172.14
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
120
Earth Green
7 Day(s) or more
MYR 172.14

Part Number : 6664-005-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 172.14
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
125
Earth Green
7 Day(s) or more
MYR 189.01

Part Number : 6664-005-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 189.01
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Green
130
Earth Green
7 Day(s) or more
MYR 189.01

Part Number : 6664-005-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 189.01
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Green
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Earth Green
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
70
Navy
7 Day(s) or more
MYR 163.69

Part Number : 6664-008-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    70
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
73
Navy
7 Day(s) or more
MYR 163.69

Part Number : 6664-008-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    73
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
76
Navy
7 Day(s) or more
MYR 163.69

Part Number : 6664-008-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    76
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
79
Navy
7 Day(s) or more
MYR 163.69

Part Number : 6664-008-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    79
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
82
Navy
7 Day(s) or more
MYR 163.69

Part Number : 6664-008-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    82
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
85
Navy
7 Day(s) or more
MYR 163.69

Part Number : 6664-008-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 163.69
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    85
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
88
Navy
7 Day(s) or more
MYR 167.91

Part Number : 6664-008-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    88
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
91
Navy
7 Day(s) or more
MYR 167.91

Part Number : 6664-008-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    91
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
95
Navy
7 Day(s) or more
MYR 167.91

Part Number : 6664-008-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    95
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
100
Navy
7 Day(s) or more
MYR 167.91

Part Number : 6664-008-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    100
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
105
Navy
7 Day(s) or more
MYR 167.91

Part Number : 6664-008-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    105
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
110
Navy
7 Day(s) or more
MYR 167.91

Part Number : 6664-008-110
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 167.91
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    110
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
115
Navy
7 Day(s) or more
MYR 172.14

Part Number : 6664-008-115
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 172.14
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    115
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
120
Navy
7 Day(s) or more
MYR 172.14

Part Number : 6664-008-120
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 172.14
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    120
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
125
Navy
7 Day(s) or more
MYR 189.01

Part Number : 6664-008-125
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 189.01
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    125
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal
1 pc.
Navy Blue
130
Navy
7 Day(s) or more
MYR 189.01

Part Number : 6664-008-130
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 189.01
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Specifications
    For Men
  • Antistatic material
    Included
  • JIS Compliant Product
    x
  • Size
    130
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Material
    Twill
  • Color Details
    Navy
  • Material 1 Weaving
    Twill
  • Button 1
    Dot button/plastic
  • Fastener 1
    Fastener/Metal (slider/metal)
  • Fastener 2
    Pocket Zipper/Plastic (Slider: Plastic)
  • Included 01
    Front Hook/Metal

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)