(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-CL1001 Men's Long-Sleeve Polo Shirt

Click this image to zoom it.

Move the mouse over the image to zoom

AZ-CL1001 Men's Long-Sleeve Polo Shirt

Standard Unit Price:
MYR 181.94-
Days to Ship :
7 Day(s) or more

Work clothing with Toray "Comfort Sensor" for excellent quick-dry sweat absorption.
[Features]
· Uses Toray Comfort Sensor.
· Does a good job absorbing sweat, dries quickly and cannot be seen through easily despite being white.
· Uses a high-functioning fabric (Comfort Sensor) with a quick-dry sweat absorbing structure made of sweat absorbing thread (Ceo α) and opaque threading.
· Comfort realized.

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
  • Contents
    1 Pair
Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Red
  • Blue
  • Yellow
  • Green
  • White
  • Black
  • Orange
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Shoulder width(mm)

Refine by

  • 460
  • 480
  • 500
  • 520
  • 540
  • 560
  • 590
  • Clear
Sleeve Length(mm)

Refine by

  • 560
  • 570
  • 580
  • 590
  • 600
  • Clear
Dress length(mm)

Refine by

  • 680
  • 700
  • 720
  • 740
  • 760
  • 780
  • 800
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
3L
540
590
760
7 Day(s) or more
MYR 190.38

Part Number : CL1001-001-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 190.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    760
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Sax
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    124
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
4L
560
600
780
7 Day(s) or more
MYR 198.83

Part Number : CL1001-001-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    780
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Sax
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    130
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
5L
590
600
800
7 Day(s) or more
MYR 207.27

Part Number : CL1001-001-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 207.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    5L
  • Shoulder width(mm)
    590
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    800
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Sax
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    140
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
L
500
580
720
7 Day(s) or more
MYR 181.94

Part Number : CL1001-001-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    L
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    720
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Sax
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    112
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
LL
520
590
740
7 Day(s) or more
MYR 181.94

Part Number : CL1001-001-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    740
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Sax
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    118
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
M
480
570
700
7 Day(s) or more
MYR 181.94

Part Number : CL1001-001-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    700
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Sax
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    106
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
S
460
560
680
7 Day(s) or more
MYR 181.94

Part Number : CL1001-001-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    680
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Sax
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    100
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
3L
540
590
760
7 Day(s) or more
MYR 190.38

Part Number : CL1001-003-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 190.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    760
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Blue
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    124
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
4L
560
600
780
7 Day(s) or more
MYR 198.83

Part Number : CL1001-003-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    780
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Blue
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    130
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
5L
590
600
800
7 Day(s) or more
MYR 207.27

Part Number : CL1001-003-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 207.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    5L
  • Shoulder width(mm)
    590
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    800
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Blue
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    140
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
L
500
580
720
7 Day(s) or more
MYR 181.94

Part Number : CL1001-003-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    L
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    720
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Blue
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    112
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
LL
520
590
740
7 Day(s) or more
MYR 181.94

Part Number : CL1001-003-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    740
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Blue
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    118
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
M
480
570
700
7 Day(s) or more
MYR 181.94

Part Number : CL1001-003-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    700
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Blue
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    106
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Blue
S
460
560
680
7 Day(s) or more
MYR 181.94

Part Number : CL1001-003-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    680
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Blue
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    100
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Green
3L
540
590
760
7 Day(s) or more
MYR 190.38

Part Number : CL1001-004-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 190.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    760
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Mint green
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    124
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Green
4L
560
600
780
7 Day(s) or more
MYR 198.83

Part Number : CL1001-004-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    780
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Mint green
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    130
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Green
5L
590
600
800
7 Day(s) or more
MYR 207.27

Part Number : CL1001-004-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 207.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    5L
  • Shoulder width(mm)
    590
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    800
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Mint green
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    140
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Green
L
500
580
720
7 Day(s) or more
MYR 181.94

Part Number : CL1001-004-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    L
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    720
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Mint green
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    112
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Green
LL
520
590
740
7 Day(s) or more
MYR 181.94

Part Number : CL1001-004-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    740
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Mint green
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    118
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Green
M
480
570
700
7 Day(s) or more
MYR 181.94

Part Number : CL1001-004-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    700
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Mint green
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    106
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Green
S
460
560
680
7 Day(s) or more
MYR 181.94

Part Number : CL1001-004-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Green
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    680
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Mint green
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    100
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Orange
3L
540
590
760
7 Day(s) or more
MYR 190.38

Part Number : CL1001-012-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 190.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Orange
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    760
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Orange
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    124
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Orange
4L
560
600
780
7 Day(s) or more
MYR 198.83

Part Number : CL1001-012-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Orange
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    780
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Orange
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    130
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Orange
5L
590
600
800
7 Day(s) or more
MYR 207.27

Part Number : CL1001-012-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 207.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Orange
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    5L
  • Shoulder width(mm)
    590
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    800
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Orange
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    140
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Orange
L
500
580
720
7 Day(s) or more
MYR 181.94

Part Number : CL1001-012-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Orange
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    L
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    720
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Orange
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    112
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Orange
LL
520
590
740
7 Day(s) or more
MYR 181.94

Part Number : CL1001-012-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Orange
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    740
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Orange
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    118
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Orange
M
480
570
700
7 Day(s) or more
MYR 181.94

Part Number : CL1001-012-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Orange
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    700
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Orange
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    106
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Orange
S
460
560
680
7 Day(s) or more
MYR 181.94

Part Number : CL1001-012-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Orange
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    680
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Orange
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    100
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
White
3L
540
590
760
7 Day(s) or more
MYR 190.38

Part Number : CL1001-024-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 190.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    760
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    White
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    124
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
White
4L
560
600
780
7 Day(s) or more
MYR 198.83

Part Number : CL1001-024-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    780
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    White
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    130
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
White
L
500
580
720
7 Day(s) or more
MYR 181.94

Part Number : CL1001-024-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    L
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    720
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    White
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    112
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
White
LL
520
590
740
7 Day(s) or more
MYR 181.94

Part Number : CL1001-024-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    740
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    White
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    118
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
White
M
480
570
700
7 Day(s) or more
MYR 181.94

Part Number : CL1001-024-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    700
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    White
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    106
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
White
S
460
560
680
7 Day(s) or more
MYR 181.94

Part Number : CL1001-024-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    White
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    680
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    White
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    100
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Red
3L
540
590
760
7 Day(s) or more
MYR 190.38

Part Number : CL1001-025-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 190.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    760
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Pink
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    124
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Red
4L
560
600
780
7 Day(s) or more
MYR 198.83

Part Number : CL1001-025-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    780
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Pink
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    130
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Red
5L
590
600
800
12 Day(s) or more
MYR 207.27

Part Number : CL1001-025-5L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 207.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    5L
  • Shoulder width(mm)
    590
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    800
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Pink
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    140
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Red
L
500
580
720
7 Day(s) or more
MYR 181.94

Part Number : CL1001-025-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    L
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    720
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Pink
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    112
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Red
LL
520
590
740
7 Day(s) or more
MYR 181.94

Part Number : CL1001-025-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    740
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Pink
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    118
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Red
M
480
570
700
7 Day(s) or more
MYR 181.94

Part Number : CL1001-025-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    700
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Pink
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    106
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Red
S
460
560
680
12 Day(s) or more
MYR 181.94

Part Number : CL1001-025-S
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Red
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    680
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Pink
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    100
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Navy Blue
3L
540
590
760
7 Day(s) or more
MYR 190.38

Part Number : CL1001-034-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 190.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    760
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Navy
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    124
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Navy Blue
4L
560
600
780
7 Day(s) or more
MYR 198.83

Part Number : CL1001-034-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    780
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Navy
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    130
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Navy Blue
5L
590
600
800
7 Day(s) or more
MYR 207.27

Part Number : CL1001-034-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 207.27
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    5L
  • Shoulder width(mm)
    590
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    800
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Navy
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    140
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Navy Blue
L
500
580
720
7 Day(s) or more
MYR 181.94

Part Number : CL1001-034-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    L
  • Shoulder width(mm)
    500
  • Sleeve Length(mm)
    580
  • Dress length(mm)
    720
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Navy
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    112
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Navy Blue
LL
520
590
740
7 Day(s) or more
MYR 181.94

Part Number : CL1001-034-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    LL
  • Shoulder width(mm)
    520
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    740
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Navy
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    118
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Navy Blue
M
480
570
700
7 Day(s) or more
MYR 181.94

Part Number : CL1001-034-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    M
  • Shoulder width(mm)
    480
  • Sleeve Length(mm)
    570
  • Dress length(mm)
    700
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Navy
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    106
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Navy Blue
S
460
560
680
7 Day(s) or more
MYR 181.94

Part Number : CL1001-034-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 181.94
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Navy Blue
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    S
  • Shoulder width(mm)
    460
  • Sleeve Length(mm)
    560
  • Dress length(mm)
    680
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Navy
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    100
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Yellow
3L
540
590
760
7 Day(s) or more
MYR 190.38

Part Number : CL1001-042-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 190.38
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    3L
  • Shoulder width(mm)
    540
  • Sleeve Length(mm)
    590
  • Dress length(mm)
    760
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Yellow
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    124
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit
1 Pair
Yellow
4L
560
600
780
7 Day(s) or more
MYR 198.83

Part Number : CL1001-042-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 198.83
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Polo Shirt
  • Color (Group)
    Yellow
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Shoulder width(mm)
    560
  • Sleeve Length(mm)
    600
  • Dress length(mm)
    780
  • Mixing Ratio
    Polyester 100%
  • Material
    Comfort sensor
  • Color Details
    Yellow
  • Warning 01
    To gain the most benefit from this material, we recommend wearing it directly against the bare skin.
  • Warning 02
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Button 1
    Button/Threaded Button
  • Around Chest(cm)
    130
  • Jacket Cuff
    Rib Specification
  • Jacket Hem
    Slit

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
  2. 2
  3. Next >>

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)