(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-56303 All-Weather Reflector Jacket

Click this image to zoom it.

AZ-56303 All-Weather Reflector Jacket

Standard Unit Price:
MYR 850.52-
Days to Ship :
7 Day(s) or more

Weatherproof jacket made of the world's most waterproof, moisture permeable and low condensation material.
[Features]
· Super high luminance micro prism reflector.
· Cold resistant: Water resistance pressure 30,000 mm, water-vapor permeability 16,000 g.
· Real comfort, real security, and feels like the real deal.
· DiAPLEX is the world's most waterproof, moisture permeable and low condensation material.
· Large storable hood: A large hood that fits in the collar.
· 3D fit hood: 3D design ensures a good fit and good visibility under any weather condition.
· No cut specification: No seams on the shoulders for improved waterproofing.
· YKK water guard zipper: Highly water resistant and allows quick access into the pocket.
[Applications]
· Firefighting related, transportation, forestry work.

Basic Specifications

  • Commodity Classification
    Jacket
  • JIS Compliant Product
    x
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
  • Contents
    1 Pair

Catalog

Japanese Only

Part Number
Contents

Refine by

  • 1 Pair
  • Clear
Color (Group)

Refine by

  • Blue
  • Orange
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Chest measurement(mm)

Refine by

  • 112
  • 118
  • 124
  • 130
  • 136
  • 142
  • 146
  • Clear
Dress length(mm)

Refine by

  • 745
  • 765
  • 785
  • 805
  • 825
  • 845
  • Clear
The Length of the Sleeve(mm)

Refine by

  • 840
  • 870
  • 900
  • 930
  • 960
  • 990
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
Blue
3L
136
825
960
7 Day(s) or more
MYR 858.96

Part Number : 56303-006-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 858.96
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • JIS Compliant Product
    x
  • Size
    3L
  • Chest measurement(mm)
    136
  • Dress length(mm)
    825
  • The Length of the Sleeve(mm)
    960
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Blue
4L
142
825
990
7 Day(s) or more
MYR 867.39

Part Number : 56303-006-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 867.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • JIS Compliant Product
    x
  • Size
    4L
  • Chest measurement(mm)
    142
  • Dress length(mm)
    825
  • The Length of the Sleeve(mm)
    990
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Blue
5L
146
845
990
7 Day(s) or more
MYR 875.84

Part Number : 56303-006-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 875.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • JIS Compliant Product
    x
  • Size
    5L
  • Chest measurement(mm)
    146
  • Dress length(mm)
    845
  • The Length of the Sleeve(mm)
    990
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Blue
L
124
785
900
7 Day(s) or more
MYR 850.52

Part Number : 56303-006-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 850.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • JIS Compliant Product
    x
  • Size
    L
  • Chest measurement(mm)
    124
  • Dress length(mm)
    785
  • The Length of the Sleeve(mm)
    900
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Blue
LL
130
805
930
7 Day(s) or more
MYR 850.52

Part Number : 56303-006-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 850.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • JIS Compliant Product
    x
  • Size
    LL
  • Chest measurement(mm)
    130
  • Dress length(mm)
    805
  • The Length of the Sleeve(mm)
    930
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Blue
M
118
765
870
12 Day(s) or more
MYR 850.52

Part Number : 56303-006-M
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 850.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Blue
  • JIS Compliant Product
    x
  • Size
    M
  • Chest measurement(mm)
    118
  • Dress length(mm)
    765
  • The Length of the Sleeve(mm)
    870
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Navy Blue
3L
136
825
960
7 Day(s) or more
MYR 858.96

Part Number : 56303-008-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 858.96
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    3L
  • Chest measurement(mm)
    136
  • Dress length(mm)
    825
  • The Length of the Sleeve(mm)
    960
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Navy Blue
4L
142
825
990
7 Day(s) or more
MYR 867.39

Part Number : 56303-008-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 867.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    4L
  • Chest measurement(mm)
    142
  • Dress length(mm)
    825
  • The Length of the Sleeve(mm)
    990
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Navy Blue
5L
146
845
990
7 Day(s) or more
MYR 875.84

Part Number : 56303-008-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 875.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    5L
  • Chest measurement(mm)
    146
  • Dress length(mm)
    845
  • The Length of the Sleeve(mm)
    990
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Navy Blue
L
124
785
900
7 Day(s) or more
MYR 850.52

Part Number : 56303-008-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 850.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    L
  • Chest measurement(mm)
    124
  • Dress length(mm)
    785
  • The Length of the Sleeve(mm)
    900
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Navy Blue
LL
130
805
930
7 Day(s) or more
MYR 850.52

Part Number : 56303-008-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 850.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    LL
  • Chest measurement(mm)
    130
  • Dress length(mm)
    805
  • The Length of the Sleeve(mm)
    930
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Navy Blue
M
118
765
870
7 Day(s) or more
MYR 850.52

Part Number : 56303-008-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 850.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    M
  • Chest measurement(mm)
    118
  • Dress length(mm)
    765
  • The Length of the Sleeve(mm)
    870
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Navy Blue
S
112
745
840
7 Day(s) or more
MYR 850.52

Part Number : 56303-008-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 850.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    S
  • Chest measurement(mm)
    112
  • Dress length(mm)
    745
  • The Length of the Sleeve(mm)
    840
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Orange
3L
136
825
960
7 Day(s) or more
MYR 858.96

Part Number : 56303-063-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 858.96
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    3L
  • Chest measurement(mm)
    136
  • Dress length(mm)
    825
  • The Length of the Sleeve(mm)
    960
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Orange
4L
142
825
990
7 Day(s) or more
MYR 867.39

Part Number : 56303-063-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 867.39
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    4L
  • Chest measurement(mm)
    142
  • Dress length(mm)
    825
  • The Length of the Sleeve(mm)
    990
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Orange
5L
146
845
990
7 Day(s) or more
MYR 875.84

Part Number : 56303-063-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 875.84
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    5L
  • Chest measurement(mm)
    146
  • Dress length(mm)
    845
  • The Length of the Sleeve(mm)
    990
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Orange
L
124
785
900
7 Day(s) or more
MYR 850.52

Part Number : 56303-063-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 850.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    L
  • Chest measurement(mm)
    124
  • Dress length(mm)
    785
  • The Length of the Sleeve(mm)
    900
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Orange
LL
130
805
930
7 Day(s) or more
MYR 850.52

Part Number : 56303-063-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 850.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    LL
  • Chest measurement(mm)
    130
  • Dress length(mm)
    805
  • The Length of the Sleeve(mm)
    930
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Orange
M
118
765
870
7 Day(s) or more
MYR 850.52

Part Number : 56303-063-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 850.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    M
  • Chest measurement(mm)
    118
  • Dress length(mm)
    765
  • The Length of the Sleeve(mm)
    870
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof
1 Pair
Orange
S
112
745
840
7 Day(s) or more
MYR 850.52

Part Number : 56303-063-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 850.52
Quantity 1 Pair

Specificationtitle

  • Commodity Classification
    Jacket
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    S
  • Chest measurement(mm)
    112
  • Dress length(mm)
    745
  • The Length of the Sleeve(mm)
    840
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Product Model
    Comes with a collar
  • Use
    Waterproof

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)