(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AZ-56304 All-Weather Reflector Pants

Click this image to zoom it.

AZ-56304 All-Weather Reflector Pants

Standard Unit Price:
MYR 512.80-
Days to Ship :
7 Day(s) or more

Weatherproof jacket made of the world's most waterproof, moisture permeable and low condensation material.
[Features]
· Super high luminance micro prism reflector.
· Cold resistant: Water resistance pressure 30,000 mm, water-vapor permeability 16,000 g.
· Real comfort, real security, and feels like the real deal.
· DiAPLEX is the world's most waterproof, moisture permeable and low condensation material.
· Seamless specification: Seams around the buttocks have been removed.
· Improved waterproofing around the buttocks.
· Water guard loop pocket with belt loop.
· Long bottom zipper: Allows for easy detachment of the pants portion even while wearing shoes with a zipper opening at the knee position.
[Applications]
· Firefighting related, transportation, forestry work.

Basic Specifications

  • Commodity Classification
    Pants
  • JIS Compliant Product
    x
  • Material
    Three layer mini lip
  • Use
    Waterproof
  • Contents
    1 pc.
Part Number
Contents

Refine by

  • 1 pc.
  • Clear
Color (Group)

Refine by

  • Orange
  • Navy Blue
  • Clear
Size

Refine by

  • 3L
  • 4L
  • 5L
  • L
  • LL
  • M
  • S
  • Clear
Inseam(cm)

Refine by

  • 720
  • 750
  • 780
  • 820
  • 830
  • 840
  • 860
  • Clear
Waist(mm)

Refine by

  • 660~760
  • 720~820
  • 780~880
  • 840~940
  • 920~1020
  • 1000~1100
  • 1080~1180
  • Clear
Mixing Ratio

Refine by

  • 100% Nylon
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Navy Blue
3L
830
920~1020
100% Nylon
7 Day(s) or more
MYR 517.03

Part Number : 56304-008-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 517.03
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    3L
  • Inseam(cm)
    830
  • Waist(mm)
    920~1020
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Navy Blue
4L
840
1000~1100
100% Nylon
7 Day(s) or more
MYR 517.03

Part Number : 56304-008-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 517.03
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    4L
  • Inseam(cm)
    840
  • Waist(mm)
    1000~1100
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Navy Blue
5L
860
1080~1180
100% Nylon
7 Day(s) or more
MYR 521.24

Part Number : 56304-008-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 521.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    5L
  • Inseam(cm)
    860
  • Waist(mm)
    1080~1180
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Navy Blue
L
780
780~880
100% Nylon
12 Day(s) or more
MYR 512.80

Part Number : 56304-008-L
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 512.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    L
  • Inseam(cm)
    780
  • Waist(mm)
    780~880
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Navy Blue
LL
820
840~940
100% Nylon
13 Day(s) or more
MYR 512.80

Part Number : 56304-008-LL
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 512.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    LL
  • Inseam(cm)
    820
  • Waist(mm)
    840~940
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Navy Blue
M
750
720~820
100% Nylon
12 Day(s) or more
MYR 512.80

Part Number : 56304-008-M
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 512.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    M
  • Inseam(cm)
    750
  • Waist(mm)
    720~820
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Navy Blue
S
720
660~760
100% Nylon
13 Day(s) or more
MYR 512.80

Part Number : 56304-008-S
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 512.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Navy Blue
  • JIS Compliant Product
    x
  • Size
    S
  • Inseam(cm)
    720
  • Waist(mm)
    660~760
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Orange
3L
830
920~1020
100% Nylon
7 Day(s) or more
MYR 517.03

Part Number : 56304-063-3L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 517.03
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    3L
  • Inseam(cm)
    830
  • Waist(mm)
    920~1020
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Orange
4L
840
1000~1100
100% Nylon
7 Day(s) or more
MYR 517.03

Part Number : 56304-063-4L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 517.03
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    4L
  • Inseam(cm)
    840
  • Waist(mm)
    1000~1100
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Orange
5L
860
1080~1180
-
7 Day(s) or more
MYR 521.24

Part Number : 56304-063-5L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 521.24
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    5L
  • Inseam(cm)
    860
  • Waist(mm)
    1080~1180
  • Mixing Ratio
    -
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Orange
L
780
780~880
100% Nylon
7 Day(s) or more
MYR 512.80

Part Number : 56304-063-L
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 512.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    L
  • Inseam(cm)
    780
  • Waist(mm)
    780~880
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Orange
LL
820
840~940
100% Nylon
7 Day(s) or more
MYR 512.80

Part Number : 56304-063-LL
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 512.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    LL
  • Inseam(cm)
    820
  • Waist(mm)
    840~940
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Orange
M
750
720~820
100% Nylon
7 Day(s) or more
MYR 512.80

Part Number : 56304-063-M
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 512.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    M
  • Inseam(cm)
    750
  • Waist(mm)
    720~820
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof
1 pc.
Orange
S
720
660~760
100% Nylon
7 Day(s) or more
MYR 512.80

Part Number : 56304-063-S
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 512.80
Quantity 1 pc.

Specificationtitle

  • Commodity Classification
    Pants
  • Color (Group)
    Orange
  • JIS Compliant Product
    x
  • Size
    S
  • Inseam(cm)
    720
  • Waist(mm)
    660~760
  • Mixing Ratio
    100% Nylon
  • Material
    Three layer mini lip
  • Use
    Waterproof

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time