(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Flame Resistant Work Pants (1 Tuck)

Click this image to zoom it.

Move the mouse over the image to zoom

Flame Resistant Work Pants (1 Tuck)

Standard Unit Price:
MYR 306.34-
Days to Ship :
7 Day(s) or more

[Features]
· Fire-proof, heat-insulated BREVANO PLUS.
· Exhibits excellent anti-static performance.
· Doesn't melt or shrink, even when it comes into contact with flame, so there is need to worry about it getting stuck to skin.
· Excellent at absorbing sweat and moisture, keeping you feeling fresh.
· The material itself exhibits excellent fire-proof properties (self-extinguishing function).
· Boasts a soft texture befitting a cotton mix.
· Stands up well to being washed and maintains its fire-proof properties.
· Features a natural coloring characteristic of cotton.
· Safe and gentle on skin.

Basic Specifications

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Cobalt blue
  • Earth Green
  • Silver gray
  • Clear
Waist(cm)

Refine by

  • 70
  • 73
  • 76
  • 79
  • 82
  • 85
  • 88
  • 91
  • 95
  • 100
  • 105
  • 110
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Earth Green
70
7 Day(s) or more
MYR 306.34

Part Number : BRP5283-001-70
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Earth Green
  • Waist(cm)
    70
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    70
  • Inseam(cm)
    78
1 pc.
Earth Green
73
7 Day(s) or more
MYR 306.34

Part Number : BRP5283-001-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Earth Green
  • Waist(cm)
    73
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    73
  • Inseam(cm)
    78
1 pc.
Earth Green
76
7 Day(s) or more
MYR 306.34

Part Number : BRP5283-001-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Earth Green
  • Waist(cm)
    76
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    76
  • Inseam(cm)
    78
1 pc.
Earth Green
79
13 Day(s) or more
MYR 306.34

Part Number : BRP5283-001-79
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Earth Green
  • Waist(cm)
    79
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    79
  • Inseam(cm)
    78
1 pc.
Earth Green
82
13 Day(s) or more
MYR 306.34

Part Number : BRP5283-001-82
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Earth Green
  • Waist(cm)
    82
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    82
  • Inseam(cm)
    78
1 pc.
Earth Green
85
7 Day(s) or more
MYR 306.34

Part Number : BRP5283-001-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Earth Green
  • Waist(cm)
    85
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    85
  • Inseam(cm)
    78
1 pc.
Earth Green
88
13 Day(s) or more
MYR 310.55

Part Number : BRP5283-001-88
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Earth Green
  • Waist(cm)
    88
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    88
  • Inseam(cm)
    76
1 pc.
Earth Green
91
13 Day(s) or more
MYR 310.55

Part Number : BRP5283-001-91
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Earth Green
  • Waist(cm)
    91
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    91
  • Inseam(cm)
    76
1 pc.
Earth Green
95
7 Day(s) or more
MYR 310.55

Part Number : BRP5283-001-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Earth Green
  • Waist(cm)
    95
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    95
  • Inseam(cm)
    76
1 pc.
Earth Green
100
7 Day(s) or more
MYR 310.55

Part Number : BRP5283-001-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Earth Green
  • Waist(cm)
    100
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    100
  • Inseam(cm)
    76
1 pc.
Earth Green
105
13 Day(s) or more
MYR 310.55

Part Number : BRP5283-001-105
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Earth Green
  • Waist(cm)
    105
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    105
  • Inseam(cm)
    76
1 pc.
Earth Green
110
13 Day(s) or more
MYR 310.55

Part Number : BRP5283-001-110
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Earth Green
  • Waist(cm)
    110
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    110
  • Inseam(cm)
    76
1 pc.
Cobalt blue
73
7 Day(s) or more
MYR 306.34

Part Number : BRP5283-002-73
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Cobalt blue
  • Waist(cm)
    73
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    73
  • Inseam(cm)
    78
1 pc.
Cobalt blue
76
13 Day(s) or more
MYR 306.34

Part Number : BRP5283-002-76
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Cobalt blue
  • Waist(cm)
    76
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    76
  • Inseam(cm)
    78
1 pc.
Cobalt blue
79
7 Day(s) or more
MYR 306.34

Part Number : BRP5283-002-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Cobalt blue
  • Waist(cm)
    79
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    79
  • Inseam(cm)
    78
1 pc.
Cobalt blue
82
7 Day(s) or more
MYR 306.34

Part Number : BRP5283-002-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Cobalt blue
  • Waist(cm)
    82
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    82
  • Inseam(cm)
    78
1 pc.
Cobalt blue
85
13 Day(s) or more
MYR 306.34

Part Number : BRP5283-002-85
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Cobalt blue
  • Waist(cm)
    85
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    85
  • Inseam(cm)
    78
1 pc.
Cobalt blue
88
7 Day(s) or more
MYR 310.55

Part Number : BRP5283-002-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Cobalt blue
  • Waist(cm)
    88
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    88
  • Inseam(cm)
    76
1 pc.
Cobalt blue
91
7 Day(s) or more
MYR 310.55

Part Number : BRP5283-002-91
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Cobalt blue
  • Waist(cm)
    91
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    91
  • Inseam(cm)
    76
1 pc.
Cobalt blue
95
13 Day(s) or more
MYR 310.55

Part Number : BRP5283-002-95
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Cobalt blue
  • Waist(cm)
    95
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    95
  • Inseam(cm)
    76
1 pc.
Cobalt blue
100
13 Day(s) or more
MYR 310.55

Part Number : BRP5283-002-100
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Cobalt blue
  • Waist(cm)
    100
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    100
  • Inseam(cm)
    76
1 pc.
Cobalt blue
105
7 Day(s) or more
MYR 310.55

Part Number : BRP5283-002-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Cobalt blue
  • Waist(cm)
    105
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    105
  • Inseam(cm)
    76
1 pc.
Silver gray
76
7 Day(s) or more
MYR 306.34

Part Number : BRP5283-003-76
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Silver gray
  • Waist(cm)
    76
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    76
  • Inseam(cm)
    78
1 pc.
Silver gray
79
7 Day(s) or more
MYR 306.34

Part Number : BRP5283-003-79
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Silver gray
  • Waist(cm)
    79
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    79
  • Inseam(cm)
    78
1 pc.
Silver gray
82
7 Day(s) or more
MYR 306.34

Part Number : BRP5283-003-82
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Silver gray
  • Waist(cm)
    82
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    82
  • Inseam(cm)
    78
1 pc.
Silver gray
85
7 Day(s) or more
MYR 306.34

Part Number : BRP5283-003-85
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 306.34
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Silver gray
  • Waist(cm)
    85
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    85
  • Inseam(cm)
    78
1 pc.
Silver gray
88
7 Day(s) or more
MYR 310.55

Part Number : BRP5283-003-88
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Silver gray
  • Waist(cm)
    88
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    88
  • Inseam(cm)
    76
1 pc.
Silver gray
91
13 Day(s) or more
MYR 310.55

Part Number : BRP5283-003-91
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Silver gray
  • Waist(cm)
    91
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    91
  • Inseam(cm)
    76
1 pc.
Silver gray
95
7 Day(s) or more
MYR 310.55

Part Number : BRP5283-003-95
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Silver gray
  • Waist(cm)
    95
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    95
  • Inseam(cm)
    76
1 pc.
Silver gray
100
7 Day(s) or more
MYR 310.55

Part Number : BRP5283-003-100
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Silver gray
  • Waist(cm)
    100
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    100
  • Inseam(cm)
    76
1 pc.
Silver gray
105
7 Day(s) or more
MYR 310.55

Part Number : BRP5283-003-105
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 310.55
Quantity 1 pc.

Specificationtitle

  • Type
    Pants
  • Use
    Fire Retardant
  • Standard
    Without standards
  • Color
    Silver gray
  • Waist(cm)
    105
  • Material
    BREVANO Twill
  • Mixing Ratio
    Cotton 55%, acrylic based 45%
  • Waist(cm)
    105
  • Inseam(cm)
    76

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)