(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Reflector Type White Heat Lamp

Reflector Type White Heat Lamp

Standard Unit Price:
MYR 15.16-
Days to Ship :
5 Day(s) or more

Can be used widely for spotlighting and downlighting in houses, stores, etc.

[Features]
· A lineup featuring 40 W, 60 W, and 100 W types, enabling a selection to be made based on the location used.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Mouth Ring
    E26
  • Main Body Dimensions(mm)
    φ60×H100
  • Overall Length(mm)
    100
  • Outer Diameter(φ)
    60
  • Designated lifespan
    1500
  • Main Body Weight(g)
    34
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Power Consumption(W)

Refine by

  • 57
  • 90
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
57
5 Day(s) or more
MYR 15.16

Part Number : RF100V57W
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 15.16
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    57
  • Mouth Ring
    E26
  • Main Body Dimensions(mm)
    φ60×H100
  • Overall Length(mm)
    100
  • Outer Diameter(φ)
    60
  • Designated lifespan
    1500
  • Main Body Weight(g)
    34
1 pc.
90
11 Day(s) or more
MYR 18.60

Part Number : RF100V90W
Days to Ship 11 Day(s) or more
Standard Unit Price MYR 18.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    90
  • Mouth Ring
    E26
  • Main Body Dimensions(mm)
    φ60×H100
  • Overall Length(mm)
    100
  • Outer Diameter(φ)
    60
  • Designated lifespan
    1500
  • Main Body Weight(g)
    34

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time