(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Mini Leaf Ball 25 W–50 W

Mini Leaf Ball 25 W–50 W

Standard Unit Price:
MYR 12.44-
Days to Ship :
4 Day(s) or more

Ideal for spotlights, downlights, etc.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    40
  • Mouth Ring
    E17
  • Overall Length(mm)
    68
  • Outer Diameter(φ)
    45
  • Designated lifespan
    1000
  • Main Body Weight(g)
    13
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • 1 Pack (2 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
MYR 12.44

Part Number : R451740
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 12.44
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    40
  • Mouth Ring
    E17
  • Overall Length(mm)
    68
  • Outer Diameter(φ)
    45
  • Designated lifespan
    1000
  • Features 1
    -
  • Main Body Weight(g)
    13
1 Pack (2 pcs.)
4 Day(s) or more
MYR 22.75

Part Number : R4517402P
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 22.75
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    40
  • Mouth Ring
    E17
  • Overall Length(mm)
    68
  • Outer Diameter(φ)
    45
  • Designated lifespan
    1000
  • Features 1
    A pack containing 2 pcs.
  • Main Body Weight(g)
    13

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)