(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Night-Light Bulb T20

Night-Light Bulb T20

Standard Unit Price:
MYR 4.60
Days to Ship :
6 Day(s) or more

It has a long life design and is optimum for night lights and decorative lighting.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    5
  • Mouth Ring
    E12
  • Overall Length(mm)
    48
  • Outer Diameter(φ)
    20mm
  • Collar
    White
  • Rated Lifespan(h)
    3000
  • Main Body Weight(g)
    5
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
6 Day(s) or more
MYR 4.60

Part Number : T201205W
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 4.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    5
  • Mouth Ring
    E12
  • Overall Length(mm)
    48
  • Outer Diameter(φ)
    20mm
  • Collar
    White
  • Rated Lifespan(h)
    3000
  • Main Body Weight(g)
    5

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)