(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Ultra Lightweight Resin Toe Box Sneakers MJK705

Ultra Lightweight Resin Toe Box Sneakers MJK705

Standard Unit Price:
MYR 231.73
Days to Ship :
9 Day(s)

[Features]
· Hook-and-loop fasteners are convenient for putting on and removing.
· Ultra-lightweight type.
· A non-marking sole with excellent cushioning and oil resistance.
· Employs reflective material that gives peace of mind even when working at night.
· Ultra-lightweight shoes that weigh approximately 550 g per pair.
[Applications]
· Shipping.
· Warehouse work.
· Interior design.
· Various service work.

Basic Specifications

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Magic style
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Trusco Code
    324-2994
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    505
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
9 Day(s)
MYR 231.73

Part Number : MJK705-24.0-BK
Days to Ship 9 Day(s)
Standard Unit Price MYR 231.73
Quantity 1 Pair

Specificationtitle

  • Product Model
    Work shoes
  • Shape
    Low shoes
  • Instep cover type
    Magic style
  • Oil Resistant
    Included
  • Color
    Black series
  • Size(cm)
    24
  • Standard
    JSAA standard product
  • Toecap
    Included
  • Trusco Code
    324-2994
  • Material Quality
    Upper Cover: Artificial Leather / Nylon Mesh; Toe Box: Resin; Sole: EVA / Double Layered Synthetic Rubber Sole
  • Weight
    505
  • Foot Width Size
    EEE
  • Compressive load resistance
    4.5kN

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)