(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Welding Rod Holder S300

Welding Rod Holder S300

[Features]
· Since metal parts are covered with insulation materials with superior heat resistance, and it passes the various voltage resistance tests and other tests based on the JIS standard, use it with confidence.
· The metal fittings of the main unit have been painstakingly forged for incomparable strength, wear resistance, heat resistance, temperature increase, etc.
· Unlike molded products, the handle is a special resin that is incredibly elastic and is resistant to strong impact together with other insulated covers.
· All parts are JIS standard certified and produced with an emphasis on quality. Introduction of mass producing system reduced cost, and all parts can be easily replaced.
· Compared to soldering, screw fastened wire connections do not use a heat source or solder, can be connected easily using the equipped handle.

PDF

Part Number

Configured Part Number is shown.

S300

Product is not available in S.E.A.

Part Number
S300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 132.21

1 Piece(s) 4 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Product Type Other Electric Wire Connection Method Screw Fastening, Soldering, Crimping Weight(g) 435
Length(mm) 235 Internal Capacity 1 pc. Usage Rate(%) 60
Diameters of rod used(mm) 3.2~6.0 Maximum Nominal Cross-section of Wire(N/mm 2 ) 50

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time