(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Electrical Safety Signs Sticker for Helmet

Click this image to zoom it.

Move the mouse over the image to zoom

Electrical Safety Signs Sticker for Helmet

Standard Unit Price:
MYR 11.33
Days to Ship :
10 Day(s)

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Electrical Safety Signs
  • Details Model
    Helmet Stickers
  • Material (Body)
    PP Sticker
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
  • Amount Of Content
    1 Pack (2 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (2 Sheets)
  • Clear
Display Content

Refine by

  • Chief Electricity Engineer
  • Electric Handler
  • Electrical worker
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 Sheets)
Chief Electricity Engineer
10 Day(s)
MYR 11.33

Part Number : 851-50
Days to Ship 10 Day(s)
Standard Unit Price MYR 11.33
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Electrical Safety Signs
  • Details Model
    Helmet Stickers
  • Material (Body)
    PP Sticker
  • Display Content
    Chief Electricity Engineer
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Electric Handler
10 Day(s)
MYR 11.33

Part Number : 851-51
Days to Ship 10 Day(s)
Standard Unit Price MYR 11.33
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Electrical Safety Signs
  • Details Model
    Helmet Stickers
  • Material (Body)
    PP Sticker
  • Display Content
    Electric Handler
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50
1 Pack (2 Sheets)
Electrical worker
10 Day(s)
MYR 11.33

Part Number : 851-52
Days to Ship 10 Day(s)
Standard Unit Price MYR 11.33
Quantity 1 Pack (2 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Electrical Safety Signs
  • Details Model
    Helmet Stickers
  • Material (Body)
    PP Sticker
  • Display Content
    Electrical worker
  • Longitudinal(mm)
    35
  • Side(mm)
    35
  • Mass(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)