(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Free Stand, Label

Click this image to zoom it.

Move the mouse over the image to zoom

Free Stand, Label

Standard Unit Price:
MYR 22.14
Days to Ship :
8 Day(s) or more

4 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Free Stand
  • Details Model
    Sign
  • Material (Body)
    Eco Uniboard
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
  • Amount Of Content
    1 unit

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Display Content

Refine by

  • Conforming product
  • Inspected Item
  • Non-Conforming Product
  • Uninspected item
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Conforming product
11 Day(s)
MYR 22.14

Part Number : 868-21
Days to Ship 11 Day(s)
Standard Unit Price MYR 22.14
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Free Stand
  • Details Model
    Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Conforming product
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
1 unit
Non-Conforming Product
8 Day(s)
MYR 22.14

Part Number : 868-22
Days to Ship 8 Day(s)
Standard Unit Price MYR 22.14
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Free Stand
  • Details Model
    Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Non-Conforming Product
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
1 unit
Inspected Item
11 Day(s)
MYR 22.14

Part Number : 868-23
Days to Ship 11 Day(s)
Standard Unit Price MYR 22.14
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Free Stand
  • Details Model
    Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Inspected Item
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2
1 unit
Uninspected item
8 Day(s)
MYR 22.14

Part Number : 868-24
Days to Ship 8 Day(s)
Standard Unit Price MYR 22.14
Quantity 1 unit

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Free Stand
  • Details Model
    Sign
  • Material (Body)
    Eco Uniboard
  • Display Content
    Uninspected item
  • Longitudinal(mm)
    120
  • Side(mm)
    300
  • Thickness(mm)
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)