(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Traffic Safety Sign

Click this image to zoom it.

Move the mouse over the image to zoom

Traffic Safety Sign

Standard Unit Price:
MYR 47.46
Days to Ship :
10 Day(s)

3 types of display content available

Basic Specifications

  • Product Model
    Safety Sign
  • Detailed Sorting
    Traffic Safety Sign
  • Material (Body)
    PP Sticker
  • Longitudinal(mm)
    70
  • Side(mm)
    100
  • Amount Of Content
    1 Pack (10 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Display Content

Refine by

  • Safe Driving 5 Principles
  • I Follow the Rules
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
I Follow the Rules
10 Day(s)
MYR 47.46

Part Number : 832-30
Days to Ship 10 Day(s)
Standard Unit Price MYR 47.46
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Traffic Safety Sign
  • Material (Body)
    PP Sticker
  • Display Content
    I Follow the Rules
  • Longitudinal(mm)
    70
  • Side(mm)
    100
1 Pack (10 Sheets)
Safe Driving 5 Principles
10 Day(s)
MYR 47.46

Part Number : 832-32
Days to Ship 10 Day(s)
Standard Unit Price MYR 47.46
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Model
    Safety Sign
  • Detailed Sorting
    Traffic Safety Sign
  • Material (Body)
    PP Sticker
  • Display Content
    Safe Driving 5 Principles
  • Longitudinal(mm)
    70
  • Side(mm)
    100

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)